Gear Spurs are one of the most common type of gears. They are also known as straight-cut gears and can be found in a multitude of applications that require mechanical force transmission.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hub Diameter | Bore Diameter | View | |
---|---|---|---|---|---|
$13.6826 - $25.2049 | Request the lead time here |
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
||
$7.957 - $14.6576 | Request the lead time here |
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
$17.04 - $31.3895 | Request the lead time here |
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
$4.6751 - $8.6121 | Request the lead time here |
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
$10.2132 - $18.8137 | Request the lead time here |
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
$6.9845 - $12.8662 | Request the lead time here |
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
||
$5.67 - $10.4449 | Request the lead time here |
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
||
$7.426 - $13.6796 | Request the lead time here |
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
$4.752 - $8.7538 | Request the lead time here |
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
$25.1138 - $46.2624 | Request the lead time here |
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
||
$12.6929 - $23.3815 | Request the lead time here |
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
$22.5834 - $41.601 | Request the lead time here |
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
||
$16.2152 - $29.8703 | Request the lead time here |
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
$18.6652 - $34.3832 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
$13.6831 - $25.2059 | Request the lead time here |
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
$11.8917 - $21.9058 | Request the lead time here |
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
||
$17.306 - $31.8796 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
$6.0826 - $11.2048 | Request the lead time here |
0.354 in
9.0 mm
|
0.157 in
4.0 mm
|
||
$11.1667 - $20.5703 | Request the lead time here |
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
$11.6167 - $21.3992 | Request the lead time here |
0.669 in
17.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue