Gear Spurs are one of the most common type of gears. They are also known as straight-cut gears and can be found in a multitude of applications that require mechanical force transmission.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hub Diameter | Bore Diameter | View | |
---|---|---|---|---|---|
$5.9714 - $10.9999 | Request the lead time here |
0.354 in
9.0 mm
|
0.157 in
4.0 mm
|
||
$15.8886 - $29.2686 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
$18.6652 - $34.3832 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
$13.6831 - $25.2059 | Request the lead time here |
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
$15.492 - $28.5379 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
$3.8807 - $7.1486 | Request the lead time here |
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
$17.306 - $31.8796 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
$25.1138 - $46.2624 | Request the lead time here |
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
||
$22.5834 - $41.601 | Request the lead time here |
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
||
$13.4389 - $24.7559 | Request the lead time here |
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
$8.3202 - $15.3267 | Request the lead time here |
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
$3.7723 - $6.949 | Request the lead time here |
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
$11.2001 - $20.6318 | Request the lead time here |
0.669 in
17.0 mm
|
0.315 in
8.0 mm
|
||
$16.2152 - $29.8703 | Request the lead time here |
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
$11.8917 - $21.9058 | Request the lead time here |
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
||
$4.6751 - $8.6121 | Request the lead time here |
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
$6.9135 - $12.7354 | Request the lead time here |
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
$4.8143 - $8.8685 | Request the lead time here |
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
||
$10.2736 - $18.9252 | Request the lead time here |
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
||
$8.5876 - $15.8191 | Request the lead time here |
0.551 in
14.0 mm
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue