Menu Search

Gears - Spur

In production

Gear Spurs are one of the most common type of gears. They are also known as straight-cut gears and can be found in a multitude of applications that require mechanical force transmission.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Hub Diameter Bore Diameter View
$5.9714 - $10.9999 Request the lead time here
9.0 mm
4.0 mm
$15.8886 - $29.2686 Request the lead time here
20.0 mm
10.0 mm
$18.6652 - $34.3832 Request the lead time here
20.0 mm
10.0 mm
$13.6831 - $25.2059 Request the lead time here
24.0 mm
10.0 mm
$15.492 - $28.5379 Request the lead time here
20.0 mm
10.0 mm
$3.8807 - $7.1486 Request the lead time here
8.0 mm
4.0 mm
$17.306 - $31.8796 Request the lead time here
20.0 mm
10.0 mm
$25.1138 - $46.2624 Request the lead time here
24.0 mm
12.0 mm
$22.5834 - $41.601 Request the lead time here
24.0 mm
12.0 mm
$13.4389 - $24.7559 Request the lead time here
16.0 mm
8.0 mm
$8.3202 - $15.3267 Request the lead time here
12.0 mm
6.0 mm
$3.7723 - $6.949 Request the lead time here
12.0 mm
4.0 mm
$11.2001 - $20.6318 Request the lead time here
17.0 mm
8.0 mm
$16.2152 - $29.8703 Request the lead time here
24.0 mm
10.0 mm
$11.8917 - $21.9058 Request the lead time here
18.0 mm
8.0 mm
$4.6751 - $8.6121 Request the lead time here
12.0 mm
4.0 mm
$6.9135 - $12.7354 Request the lead time here
12.0 mm
6.0 mm
$4.8143 - $8.8685 Request the lead time here
15.0 mm
6.0 mm
$10.2736 - $18.9252 Request the lead time here
18.0 mm
8.0 mm
$8.5876 - $15.8191 Request the lead time here
14.0 mm
6.0 mm
  • of 3
Gears - Spur Bore Diameter 4.0 mm | 0.157 in Hub Diameter 9.0 mm | 0.354 in Number of Teeth 12; POM

104000100005

Price Range
$10.9999 - $5.9714

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    4.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    9.0 mm
  • Hub Width
    4.0 mm
  • Overall Width
    16.0 mm
Gears - Spur Bore Diameter 10.0 mm | 0.394 in Hub Diameter 20.0 mm | 0.787 in Number of Teeth 20

104001800005

Price Range
$29.2686 - $15.8886

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
Gears - Spur Bore Diameter 10.0 mm | 0.394 in Hub Diameter 20.0 mm | 0.787 in Number of Teeth 28

104002200005

Price Range
$34.3832 - $18.6652

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
Gears - Spur Bore Diameter 10.0 mm | 0.394 in Hub Diameter 24.0 mm | 0.945 in Number of Teeth 30

104004700005

Price Range
$25.2059 - $13.6831

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    24.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    23.0 mm
Gears - Spur Bore Diameter 10.0 mm | 0.394 in Hub Diameter 20.0 mm | 0.787 in Number of Teeth 21

104001900005

Price Range
$28.5379 - $15.492

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
Gears - Spur Bore Diameter 4.0 mm | 0.157 in Hub Diameter 8.0 mm | 0.315 in Number of Teeth 20

104002900005

Price Range
$7.1486 - $3.8807

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    4.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    8.0 mm
  • Hub Width
    4.0 mm
  • Overall Width
    10.0 mm
Gears - Spur Bore Diameter 10.0 mm | 0.394 in Hub Diameter 20.0 mm | 0.787 in Number of Teeth 24

104002000005

Price Range
$31.8796 - $17.306

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
Gears - Spur Bore Diameter 12.0 mm | 0.472 in Hub Diameter 24.0 mm | 0.945 in Number of Teeth 40

104002600005

Price Range
$46.2624 - $25.1138

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    24.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    30.0 mm
Gears - Spur Bore Diameter 12.0 mm | 0.472 in Hub Diameter 24.0 mm | 0.945 in Number of Teeth 35

104002500005

Price Range
$41.601 - $22.5834

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    24.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    30.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 16.0 mm | 0.63 in Number of Teeth 45

104001200005

Price Range
$24.7559 - $13.4389

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    16.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    20.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 28

104000700005

Price Range
$15.3267 - $8.3202

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    16.0 mm
Gears - Spur Bore Diameter 4.0 mm | 0.157 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 30

104003100005

Price Range
$6.949 - $3.7723

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    4.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    4.0 mm
  • Overall Width
    10.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 17.0 mm | 0.669 in Number of Teeth 18

104004300005

Price Range
$20.6318 - $11.2001

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    17.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    23.0 mm
Gears - Spur Bore Diameter 10.0 mm | 0.394 in Hub Diameter 24.0 mm | 0.945 in Number of Teeth 40

104004900005

Price Range
$29.8703 - $16.2152

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    24.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    23.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 18.0 mm | 0.709 in Number of Teeth 12

104001500005

Price Range
$21.9058 - $11.8917

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    18.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    25.0 mm
Gears - Spur Bore Diameter 4.0 mm | 0.157 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 40

104003300005

Price Range
$8.6121 - $4.6751

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    4.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    4.0 mm
  • Overall Width
    10.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 12.0 mm | 0.472 in Number of Teeth 30

104000800005

Price Range
$12.7354 - $6.9135

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    12.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    16.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 15.0 mm | 0.591 in Number of Teeth 48

104003500005

Price Range
$8.8685 - $4.8143

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    15.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    10.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 18.0 mm | 0.709 in Number of Teeth 24

104004500005

Price Range
$18.9252 - $10.2736

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    18.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    23.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 14.0 mm | 0.551 in Number of Teeth 12

104004100005

Price Range
$15.8191 - $8.5876

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    14.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    23.0 mm