Gear Spurs are one of the most common type of gears. They are also known as straight-cut gears and can be found in a multitude of applications that require mechanical force transmission.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hub Diameter | Bore Diameter | View | |
|---|---|---|---|---|---|
| $6.5026 - $11.9784 | Request the lead time here |
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
||
| $17.04 - $31.3895 | Request the lead time here |
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
| $21.0902 - $38.8505 | Request the lead time here |
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
||
| $7.6934 - $14.172 | Request the lead time here |
0.551 in
14.0 mm
|
0.236 in
6.0 mm
|
||
| $19.7843 - $36.4447 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| $4.6127 - $8.4972 | Request the lead time here |
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
| $11.2001 - $20.6318 | Request the lead time here |
0.669 in
17.0 mm
|
0.315 in
8.0 mm
|
||
| $9.7042 - $17.8762 | Request the lead time here |
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| $7.426 - $13.6796 | Request the lead time here |
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| $18.6652 - $34.3832 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| $5.9744 - $11.0054 | Request the lead time here |
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| $4.752 - $8.7538 | Request the lead time here |
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
| $22.5834 - $41.601 | Request the lead time here |
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
||
| $6.0826 - $11.2048 | Request the lead time here |
0.354 in
9.0 mm
|
0.157 in
4.0 mm
|
||
| $6.9135 - $12.7354 | Request the lead time here |
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| $13.4389 - $24.7559 | Request the lead time here |
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
| $17.5461 - $32.3218 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| $8.5876 - $15.8191 | Request the lead time here |
0.551 in
14.0 mm
|
0.236 in
6.0 mm
|
||
| $5.7914 - $10.6684 | Request the lead time here |
0.354 in
9.0 mm
|
0.157 in
4.0 mm
|
||
| $3.2852 - $6.0518 | Request the lead time here |
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue