Gear Spurs are one of the most common type of gears. They are also known as straight-cut gears and can be found in a multitude of applications that require mechanical force transmission.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hub Diameter | Bore Diameter | View | |
|---|---|---|---|---|---|
| $5.0566 - $9.3149 | Request the lead time here |
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
||
| $11.6167 - $21.3992 | Request the lead time here |
0.669 in
17.0 mm
|
0.315 in
8.0 mm
|
||
| $14.6386 - $26.966 | Request the lead time here |
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
||
| $4.6751 - $8.6121 | Request the lead time here |
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
| $5.9714 - $10.9999 | Request the lead time here |
0.354 in
9.0 mm
|
0.157 in
4.0 mm
|
||
| $11.1667 - $20.5703 | Request the lead time here |
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
| $15.8886 - $29.2686 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| $13.6826 - $25.2049 | Request the lead time here |
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
||
| $25.1138 - $46.2624 | Request the lead time here |
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
||
| $16.2152 - $29.8703 | Request the lead time here |
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
| $11.8917 - $21.9058 | Request the lead time here |
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
||
| $7.957 - $14.6576 | Request the lead time here |
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| $8.3202 - $15.3267 | Request the lead time here |
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| $4.8143 - $8.8685 | Request the lead time here |
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
||
| $10.2736 - $18.9252 | Request the lead time here |
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
||
| $3.7723 - $6.949 | Request the lead time here |
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
| $13.6831 - $25.2059 | Request the lead time here |
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
| $15.492 - $28.5379 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| $3.8807 - $7.1486 | Request the lead time here |
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| $6.4251 - $11.8358 | Request the lead time here |
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue