Menu Search

Gears - Spur

In production

Gear Spurs are one of the most common type of gears. They are also known as straight-cut gears and can be found in a multitude of applications that require mechanical force transmission.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Hub Diameter Bore Diameter View
$17.306 - $31.8796 Request the lead time here
20.0 mm
10.0 mm
$12.6929 - $23.3815 Request the lead time here
24.0 mm
10.0 mm
$11.5767 - $21.3256 Request the lead time here
16.0 mm
8.0 mm
$10.2132 - $18.8137 Request the lead time here
16.0 mm
8.0 mm
$6.9845 - $12.8662 Request the lead time here
15.0 mm
6.0 mm
$5.67 - $10.4449 Request the lead time here
15.0 mm
6.0 mm
$1.3411 - $2.4706 Request the lead time here
$1.3411 - $2.4706 Request the lead time here
$1.2574 - $1.3235 Request the lead time here
2.4 mm
$1.3547 - $2.4955 Request the lead time here
$1.3547 - $2.4955 Request the lead time here
$1.2574 - $2.3162 Request the lead time here
$1.3411 - $1.4117 Request the lead time here
2.4 mm
$1.2699 - $1.3368 Request the lead time here
2.4 mm
$1.2574 - $2.3162 Request the lead time here
$1.3547 - $2.4955 Request the lead time here
$1.3411 - $2.4706 Request the lead time here
  • of 3
Gears - Spur Bore Diameter 10.0 mm | 0.394 in Hub Diameter 20.0 mm | 0.787 in Number of Teeth 24

104002000005

Price Range
$31.8796 - $17.306

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    15.0 mm
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
Gears - Spur Bore Diameter 10.0 mm | 0.394 in Hub Diameter 24.0 mm | 0.945 in Number of Teeth 35

104004800005

Price Range
$23.3815 - $12.6929

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Face Width
    12.0 mm
  • Hub Diameter
    24.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    23.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 16.0 mm | 0.63 in Number of Teeth 50

104001300005

Price Range
$21.3256 - $11.5767

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    16.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    20.0 mm
Gears - Spur Bore Diameter 8.0 mm | 0.315 in Hub Diameter 16.0 mm | 0.63 in Number of Teeth 35

104001000005

Price Range
$18.8137 - $10.2132

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Face Width
    8.0 mm
  • Hub Diameter
    16.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    20.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 15.0 mm | 0.591 in Number of Teeth 120

104004000005

Price Range
$12.8662 - $6.9845

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    120.0 mm
  • Hub Diameter
    15.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    10.0 mm
Gears - Spur Bore Diameter 6.0 mm | 0.236 in Hub Diameter 15.0 mm | 0.591 in Number of Teeth 60

104003700005

Price Range
$10.4449 - $5.67

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Face Width
    3.0 mm
  • Hub Diameter
    15.0 mm
  • Hub Width
    6.0 mm
  • Overall Width
    10.0 mm
N/A Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 7.0 mm | 0.276 in Number of Teeth 14; POM

551385

Price Range
$2.4706 - $1.3411

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    8.0 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Material
    POM
N/A Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 10.4 mm | 0.409 in Number of Teeth 13; POM

551395

Price Range
$2.4706 - $1.3411

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    12.0 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Material
    POM
Gears - Spur Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 8.8 mm | 0.346 in Number of Teeth 11; POM

551389

Price Range
$1.3235 - $1.2574

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    4.5 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
N/A Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 9.6 mm | 0.378 in Number of Teeth 12; POM

551392

Price Range
$2.4955 - $1.3547

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.5 mm
  • Outside Diameter
    11.2 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Material
    POM
N/A Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 8.8 mm | 0.346 in Number of Teeth 11; POM

551391

Price Range
$2.4955 - $1.3547

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    10.3 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Material
    POM
N/A Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 6.6 mm | 0.26 in Number of Teeth 11; POM

551388

Price Range
$2.3162 - $1.2574

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    7.8 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Material
    POM
Gears - Spur Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 12.8 mm | 0.504 in Number of Teeth 16; POM

551393

Price Range
$1.4117 - $1.3411

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    3.0 mm
  • Outside Diameter
    14.4 mm
  • Overall Width
    3.5 mm
  • Full Material
    Polyoxymethylene
Gears - Spur Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 8.8 mm | 0.346 in Number of Teeth 11; POM

551387

Price Range
$1.3368 - $1.2699

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    3.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    3.5 mm
  • Full Material
    Polyoxymethylene
N/A Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 8.0 mm | 0.315 in Number of Teeth 10; POM

551394

Price Range
$2.3162 - $1.2574

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.5 mm
  • Outside Diameter
    9.6 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Material
    POM
N/A Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 8.8 mm | 0.346 in Number of Teeth 11; POM

551390

Price Range
$2.4955 - $1.3547

Stock Levels
Request the lead time here
Attributes
  • Face Width
    5.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    4.5 mm
  • Full Material
    Polyoxymethylene
  • Material
    POM
N/A Bore Diameter - 2.4 mm | 0.094 in Pitch Diameter - 8.8 mm | 0.346 in Number of Teeth 11; POM

551386

Price Range
$2.4706 - $1.3411

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Material
    POM