Menu Search

Glazing Gaskets

In production

S Profile glazing gaskets are easy to fit and primarily used for sealing windows and inspection panels. Generally they are used in lightweight applications and are ideal when glass or acrylic panels are not subjectd to high pressure or exposure to weather elements. Tolarances ISO 3302-1 1996 Class E-2. They rest of the Glazing gasket range are easy-fit glazing solution, and provide an effective weatherproof seal. These gaskets can be used where there are rigorous environmental demands. This glazing gasket range is made from solid black EPDM.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
6 results
Product SKUs information
Item Code Price range Availability Orientation Hardness Overall Width Type Overall Height View
$220.2301 - $244.0221 Request the lead time here
Side
60 Shore A
2
16.2 mm
$458.0369 - $507.5202 Request the lead time here
Top
70 Shore A
18.0 mm
3
21.0 mm
$172.8384 - $191.5108 Request the lead time here
Side
60 Shore A
1
16.2 mm
$71.0626 - $78.7397 Request the lead time here
Top
70 Shore A
9.5 mm
4
7.5 mm
$255.1435 - $282.7076 Request the lead time here
Top
70 Shore A
16.0 mm
1
21.0 mm
$271.2815 - $300.589 Request the lead time here
Top
70 Shore A
16.0 mm
2
21.0 mm
Glazing Gasket - Overall Length 20.0 m | 65.617 ft ; Overall Height 16.2 mm | 0.638 in ; ; Solid EPDM

551830

Price Range
$244.0221 - $220.2301

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    16.2 mm
  • Overall Length
    20.0 m
  • Hardness
    60 Shore A
  • Orientation
    Side
  • Type
    2
Glazing Gasket - ; Overall Height 21.0 mm | 0.827 in ; Overall Width 18.0 mm | 0.709 in; Solid EPDM

551833

Price Range
$507.5202 - $458.0369

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    21.0 mm
  • Overall Width
    18.0 mm
  • Hardness
    70 Shore A
  • Orientation
    Top
  • Type
    3
Glazing Gasket - Overall Length 20.0 m | 65.617 ft ; Overall Height 16.2 mm | 0.638 in ; ; Solid EPDM

551829

Price Range
$191.5108 - $172.8384

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    16.2 mm
  • Overall Length
    20.0 m
  • Hardness
    60 Shore A
  • Orientation
    Side
  • Type
    1
Glazing Gasket - Solid EPDM ; ; Overall Height 7.5 mm | 0.295 in ; Overall Width 9.5 mm | 0.374 in

551834

Price Range
$78.7397 - $71.0626

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.5 mm
  • Overall Width
    9.5 mm
  • Hardness
    70 Shore A
  • Orientation
    Top
  • Type
    4
Glazing Gasket - ; Overall Height 21.0 mm | 0.827 in ; Overall Width 16.0 mm | 0.63 in; Solid EPDM

551831

Price Range
$282.7076 - $255.1435

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    21.0 mm
  • Overall Width
    16.0 mm
  • Hardness
    70 Shore A
  • Orientation
    Top
  • Type
    1
Glazing Gasket - ; Overall Height 21.0 mm | 0.827 in ; Overall Width 16.0 mm | 0.63 in; Solid EPDM

551832

Price Range
$300.589 - $271.2815

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    21.0 mm
  • Overall Width
    16.0 mm
  • Hardness
    70 Shore A
  • Orientation
    Top
  • Type
    2