Glides with adjustable tilt.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $1.86 - $3.4264 | 14 In stock |
M10
|
Swivel
|
1.969 in
50.0 mm
|
1.87 in
47.5 mm
|
||
| 462183 | $3.0289 - $5.5797 | Request the lead time here |
M6
|
Swivel
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|
| $1.0868 - $2.0021 | Request the lead time here |
M10
|
Swivel
|
0.591 in
15.0 mm
|
1.26 in
32.0 mm
|
||
| $1.5364 - $2.8302 | 19 In stock |
M8
|
Swivel
|
0.472 in
12.0 mm
|
1.496 in
38.0 mm
|
||
| $1.6934 - $3.1196 | Request the lead time here |
M10
|
Swivel
|
1.969 in
50.0 mm
|
1.26 in
32.0 mm
|
||
| $1.1498 - $2.1184 | Request the lead time here |
M8
|
Swivel
|
0.472 in
12.0 mm
|
1.26 in
32.0 mm
|
||
| $1.3188 - $2.4295 | 15 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $1.7605 - $3.2432 | Request the lead time here |
M10
|
Swivel
|
1.969 in
50.0 mm
|
1.496 in
38.0 mm
|
||
| $1.3143 - $2.4211 | Request the lead time here |
M10
|
Swivel
|
0.591 in
15.0 mm
|
1.496 in
38.0 mm
|
||
| $1.3143 - $2.4211 | Request the lead time here |
M10
|
Swivel
|
1.496 in
38.0 mm
|
0.984 in
25.0 mm
|
||
| $1.8551 - $3.4173 | Request the lead time here |
M10
|
Swivel
|
0.591 in
15.0 mm
|
1.87 in
47.5 mm
|
||
| $1.5823 - $2.9149 | Request the lead time here |
M10
|
Swivel
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
||
| $1.5922 - $2.9331 | Request the lead time here |
M10
|
Swivel
|
1.496 in
38.0 mm
|
1.496 in
38.0 mm
|
||
| $1.202 - $2.2142 | 8 In stock |
M8
|
Swivel
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| $3.1054 - $5.7204 | 19 In stock |
M6
|
Swivel
|
0.984 in
25.0 mm
|
1.28 in
32.5 mm
|
||
| $1.9016 - $3.5031 | Request the lead time here |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.87 in
47.5 mm
|
||
| $1.7873 - $3.2925 | Request the lead time here |
M8
|
Swivel
|
0.472 in
12.0 mm
|
1.87 in
47.5 mm
|
||
| $0.9731 - $1.7927 | Request the lead time here |
M10
|
Swivel
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| $1.4713 - $2.7105 | Request the lead time here |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.26 in
32.0 mm
|
||
| $1.6063 - $2.959 | 10213 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue