Menu Search

Grease Nipple Caps

In stock

Grease nipple caps are designed to be attached to the base and protect grease nipples from dust, moisture, dirt and other contaminants. The cap is knurled for easy gripping and has a retaining washer to keep it in place. In addition to having a protective function, they can be used as a visual indicator of whether the fitting has been lubricated.

It is an economical solution, quick and easy to install and remove. Used in machinery applications, equipment, vehicles or any other application that uses grease nipples.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Washer Hole Diameter Inside Diameter View
61454 $0.028 - $0.0517 16817 In stock
6.2 mm
$0.2114 - $0.2114 1753 In stock
6.4 mm
Grease Nipple Cap - Inside Diameter 6.3 mm | 0.248 in ; Washer Hole Diameter 6.2 mm | 0.244 in ; Strap Length 11.6 mm | 0.457 in

61454

Price Range
$0.0517 - $0.028

Stock Levels
16817 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Strap Location
    Bottom
  • Washer Hole Diameter
    6.2 mm
Grease Nipple Cap - Inside Diameter 6.0 mm | 0.236 in ; Washer Hole Diameter 6.4 mm | 0.252 in ; Strap Length 29.5 mm | 1.161 in

087063000503

Price Range
$0.2114 - $0.2114

Stock Levels
1753 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Strap Location
    Bottom
  • Washer Hole Diameter
    6.4 mm