Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Screw Size | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.041 - $0.0432 | 510 In stock |
|
4.2
|
0.157 in
4.0 mm
|
||
| $0.0517 - $0.0544 | 506 In stock |
|
4.8
|
0.197 in
5.0 mm
|
||
| $0.0251 - $0.0462 | 1259 In stock |
|
2.9
|
0.098 in
2.5 mm
|
||
| $0.0319 - $0.0335 | 505 In stock |
|
3.5
|
0.118 in
3.0 mm
|
||
| $0.1433 - $0.1588 | Request the lead time here |
|
#8;#10
|
0.126 in
3.2 mm
|
||
| $0.1229 - $0.1363 | Request the lead time here |
|
#8;#10
|
0.126 in
3.2 mm
|
||
| $0.3104 - $0.3439 | Request the lead time here |
|
|
0.169 in
4.3 mm
|
||
| $0.2374 - $0.263 | Request the lead time here |
|
|
0.157 in
4.0 mm
|
||
| $0.3204 - $0.3551 | Request the lead time here |
|
#8;#10
|
0.11 in
2.8 mm
|
||
| $0.3634 - $0.4027 | Request the lead time here |
|
#8;#10
|
0.11 in
2.8 mm
|
||
| $0.088 - $0.0976 | Request the lead time here |
|
#8;#10
|
0.157 in
4.0 mm