Menu Search

Grommet Strips

In stock

Complies with NASM21266. Suitable for a minimum hole diameter of 25.4mm.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Maximum Compatible Panel Thickness Type View
$1.1883 - $1.2508 Request the lead time here
Serrated
Natural
PA
13.0 mm
Flexible
$0.4882 - $0.5409 Request the lead time here
Serrated
Natural
PA
3.3 mm
Flexible
MGS-1-01 $0.389 - $0.431 168 In stock
Serrated
Natural
PA
1.3 mm
Flexible
MGS-6-01 $0.9745 - $1.0799 17 In stock
Serrated
Natural
PA
8.1 mm
Flexible
$0.7807 - $0.8651 Request the lead time here
Serrated
Natural
PA
6.5 mm
Flexible
$0.7576 - $0.8395 9 In stock
Serrated
Natural
PA
4.9 mm
Flexible
$0.4164 - $0.4614 9 In stock
Serrated
Natural
PA
2.2 mm
Flexible
Grommet Strip - Minimum Compatible Panel Thickness - 9.7 mm | 0.382 in; Maximum Compatible Panel Thickness - 13.0 mm | 0.512 in; PA; Natural

MGS-8-01

Price Range
$1.2508 - $1.1883

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Shape
    Serrated
  • Type
    Flexible
  • Channel Height
    4.6 mm
Grommet Strip - Minimum Compatible Panel Thickness - 2.2 mm | 0.087 in; Maximum Compatible Panel Thickness - 3.3 mm | 0.13 in; PA; Natural

MGS-3-01

Price Range
$0.5409 - $0.4882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Shape
    Serrated
  • Type
    Flexible
  • Channel Height
    2.5 mm
Grommet Strip - Minimum Compatible Panel Thickness - 0.4 mm | 0.016 in; Maximum Compatible Panel Thickness - 1.3 mm | 0.051 in; PA; Natural

MGS-1-01

Price Range
$0.431 - $0.389

Stock Levels
168 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Shape
    Serrated
  • Type
    Flexible
  • Channel Height
    2.5 mm
Grommet Strip - Minimum Compatible Panel Thickness - 6.5 mm | 0.256 in; Maximum Compatible Panel Thickness - 8.1 mm | 0.319 in; PA; Natural

MGS-6-01

Price Range
$1.0799 - $0.9745

Stock Levels
17 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Shape
    Serrated
  • Type
    Flexible
  • Channel Height
    4.6 mm
Grommet Strip - Minimum Compatible Panel Thickness - 4.9 mm | 0.193 in; Maximum Compatible Panel Thickness - 6.5 mm | 0.256 in; PA; Natural

MGS-5-01

Price Range
$0.8651 - $0.7807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Shape
    Serrated
  • Type
    Flexible
  • Channel Height
    4.3 mm
Grommet Strip - Minimum Compatible Panel Thickness - 3.3 mm | 0.13 in; Maximum Compatible Panel Thickness - 4.9 mm | 0.193 in; PA; Natural

MGS-4-01

Price Range
$0.8395 - $0.7576

Stock Levels
9 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Shape
    Serrated
  • Type
    Flexible
  • Channel Height
    4.1 mm
Grommet Strip - Minimum Compatible Panel Thickness - 1.3 mm | 0.051 in; Maximum Compatible Panel Thickness - 2.2 mm | 0.087 in; PA; Natural

MGS-2-01

Price Range
$0.4614 - $0.4164

Stock Levels
9 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Shape
    Serrated
  • Type
    Flexible
  • Channel Height
    2.5 mm