Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | Maximum Compatible Cable Diameter | Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2391 - $0.2516 | Request the lead time here |
|
0.157 in
4.0 mm
|
0.028 in
0.70 mm
|
|
Hole Grommet
|
||
| $0.2334 - $0.2457 | Request the lead time here |
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
|
Hole Grommet
|
||
| $0.2503 - $0.2635 | Request the lead time here |
|
0.059 in
1.5 mm
|
0.028 in
0.70 mm
|
|
Hole Grommet
|
||
| $0.2372 - $0.2497 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.028 in
0.70 mm
|
|
Hole Grommet
|
||
| $0.2391 - $0.2516 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
|
Hole Grommet
|
||
| $0.254 - $0.2674 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.028 in
0.70 mm
|
|
Hole Grommet
|
||
| $0.2314 - $0.2436 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
Hole Grommet
|
||
| $0.6501 - $0.7203 | 26 In stock |
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
|
|
||
| $0.8549 - $0.9473 | Request the lead time here |
|
0.673 in
17.1 mm
|
0.063 in
1.6 mm