Menu Search

Grommets - Standard/TPE

In stock

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness Maximum Compatible Cable Diameter Type View
$0.2321 - $0.2443 Request the lead time here
4.8 mm
$0.2466 - $0.2596 Request the lead time here
8.0 mm
$0.2303 - $0.2424 Request the lead time here
8.0 mm
$0.2247 - $0.2365 Request the lead time here
12.5 mm
$0.243 - $0.2558 Request the lead time here
8.0 mm
$0.2266 - $0.2385 Request the lead time here
12.5 mm
$0.2321 - $0.2443 Request the lead time here
8.0 mm
Open Hole Grommet - Inside Diameter 4.8 mm | 0.189 in ; Overall Diameter 10.9 mm | 0.429 in ;

HGSR-3

Price Range
$0.2443 - $0.2321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Inside Diameter
    4.8 mm
  • Overall Diameter
    10.9 mm
  • Overall Height
    4.8 mm
Open Hole Grommet - ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 11.0 mm | 0.433 in ;

HGSR-1

Price Range
$0.2596 - $0.2466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    11.0 mm
  • Overall Height
    6.2 mm
Open Hole Grommet - ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 11.0 mm | 0.433 in ;

HGSR-2

Price Range
$0.2424 - $0.2303

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    11.0 mm
  • Overall Height
    6.2 mm
Open Hole Grommet - ; Inside Diameter 12.5 mm | 0.492 in ; Overall Diameter 17.0 mm | 0.669 in ;

HGSR-6

Price Range
$0.2365 - $0.2247

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Inside Diameter
    12.5 mm
  • Overall Diameter
    17.0 mm
  • Overall Height
    7.0 mm
Open Hole Grommet - ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 11.0 mm | 0.433 in ;

HGSR-4

Price Range
$0.2558 - $0.243

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    11.0 mm
  • Overall Height
    6.2 mm
Open Hole Grommet - ; Inside Diameter 12.5 mm | 0.492 in ; Overall Diameter 17.0 mm | 0.669 in ;

HGSR-7

Price Range
$0.2385 - $0.2266

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Inside Diameter
    12.5 mm
  • Overall Diameter
    17.0 mm
  • Overall Height
    7.0 mm
Open Hole Grommet - ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 11.0 mm | 0.433 in ;

HGSR-5

Price Range
$0.2443 - $0.2321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    11.0 mm
  • Overall Height
    6.5 mm