Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Minimum Panel Thickness | Finish | Handle Width | Maximum Panel Thickness | Lock Type | View | |
---|---|---|---|---|---|---|---|---|---|
$21.3823 - $23.6924 | Request the lead time here |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Different
|
||
$9.0321 - $10.0079 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
$17.0573 - $18.9001 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
$20.8653 - $23.1194 | Request the lead time here |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
$20.8659 - $23.1201 | Request the lead time here |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
$11.0254 - $12.2165 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
$22.1981 - $24.5963 | 45 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
$20.8662 - $23.1204 | Request the lead time here |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
$11.0254 - $12.2165 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
$20.8234 - $23.073 | 190 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
$21.5983 - $23.9317 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
$11.0485 - $12.2422 | Request the lead time here |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||
$10.9152 - $12.0944 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
$10.9159 - $12.0952 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||
$20.6516 - $22.8826 | 18 In stock |
3.15 in
80.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
$17.2296 - $19.091 | Request the lead time here |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||
$7.8193 - $8.6641 | Request the lead time here |
2.992 in
76.0 mm
|
0.039 in
1.0 mm
|
Powder Coated
|
|
0.157 in
4.0 mm
|
Keyless
|
||
$10.9196 - $12.0993 | Request the lead time here |
2.362 in
60.0 mm
|
0.039 in
1.0 mm
|
Chrome Plated
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||
$8.058 - $8.9286 | Request the lead time here |
2.717 in
69.0 mm
|
0.039 in
1.0 mm
|
Matt
|
|
0.197 in
5.0 mm
|
Keyed J327
|
||
$11.8018 - $13.0768 | Request the lead time here |
4.252 in
108.0 mm
|
0.039 in
1.0 mm
|
Powder Coated
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue