Menu Search

Handwheels - Metal Without Handle

In production

Control Handwheels are heavy duty leveraging hand hold to operate positioning adjustment on large machines.The 4 spoke design allow strong hold handling for the operator, and therefore are not fitted with handles. The range offer a choice of material to suit application environment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Hand Wheel Diameter View
$62.6034 - $69.3667 Request the lead time here
12.0 mm
$54.5055 - $60.3939 Request the lead time here
11.0 mm
$86.8194 - $96.1989 Request the lead time here
14.0 mm
$131.7917 - $146.0297 Request the lead time here
17.0 mm
Control Hand Wheel - Hand Wheel Diameter - 12.0 mm | 0.472 in ; Wheel Type - Four-Spoke

1504155

Price Range
$69.3667 - $62.6034

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Steel
  • Hand Wheel Style
    Without Handle
  • Hole Type
    Bore Hole
  • Wheel Material
    Steel
Control Hand Wheel - Hand Wheel Diameter - 11.0 mm | 0.433 in ; Wheel Type - Four-Spoke

1504154

Price Range
$60.3939 - $54.5055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Steel
  • Hand Wheel Style
    Without Handle
  • Hole Type
    Bore Hole
  • Wheel Material
    Steel
Control Hand Wheel - Hand Wheel Diameter - 14.0 mm | 0.551 in ; Wheel Type - Four-Spoke

1504156

Price Range
$96.1989 - $86.8194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Steel
  • Hand Wheel Style
    Without Handle
  • Hole Type
    Bore Hole
  • Wheel Material
    Steel
Control Hand Wheel - Hand Wheel Diameter - 17.0 mm | 0.669 in ; Wheel Type - Four-Spoke

1504157

Price Range
$146.0297 - $131.7917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Steel
  • Hand Wheel Style
    Without Handle
  • Hole Type
    Bore Hole
  • Wheel Material
    Steel