Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Hand Wheel Style | Wheel Material | Number of Spokes | Hand Wheel Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $33.7163 - $37.3588 | Request the lead time here |
Black
|
No Handle
|
PP
|
2
|
4.921 in
125.0 mm
|
||
| $57.7764 - $64.0182 | Request the lead time here |
Black
|
With Handle
|
PP
|
2
|
3.898 in
99.0 mm
|
||
| $111.2162 - $123.2312 | Request the lead time here |
Black
|
With Handle
|
PP
|
2
|
4.921 in
125.0 mm
|
||
| $144.1614 - $159.7358 | Request the lead time here |
Black
|
With Handle
|
PP
|
2
|
9.843 in
250.0 mm
|
||
| $67.5723 - $74.8723 | Request the lead time here |
Black
|
With Handle
|
PP
|
2
|
3.15 in
80.0 mm
|
||
| $73.5404 - $81.4852 | Request the lead time here |
Black
|
With Handle
|
PP
|
2
|
6.299 in
160.0 mm
|
||
| $177.2196 - $196.3652 | Request the lead time here |
Black
|
With Handle
|
PP
|
2
|
11.811 in
300.0 mm
|
||
| $232.8992 - $258.0601 | Request the lead time here |
Black
|
No Handle
|
PP
|
2
|
14.764 in
375.0 mm
|
||
| $43.2034 - $47.8708 | Request the lead time here |
Black
|
No Handle
|
PP
|
2
|
6.299 in
160.0 mm
|
||
| $182.8695 - $202.6254 | Request the lead time here |
Black
|
No Handle
|
PP
|
2
|
11.811 in
300.0 mm
|
||
| Request the lead time here |
Black
|
No Handle
|
PP
|
2
|
4.921 in
125.0 mm
|
|||
| $201.1371 - $222.8666 | Request the lead time here |
Black
|
Without Handle
|
Steel
|
4
|
9.843 in
250.0 mm
|
||
| $500.302 - $554.3513 | Request the lead time here |
Natural
|
Without Handle
|
Steel
|
4
|
9.843 in
250.0 mm
|
||
| $91.0451 - $100.881 | Request the lead time here |
Black
|
With Handle
|
Nylon
|
2
|
7.874 in
200.0 mm
|
||
| $180.3299 - $199.8114 | Request the lead time here |
Black
|
Without Handle
|
Steel
|
4
|
7.874 in
200.0 mm
|
||
| $105.9941 - $117.4449 | Request the lead time here |
Black
|
With Handle
|
Nylon
|
0
|
7.874 in
200.0 mm
|
||
| $49.36 - $54.6924 | Request the lead time here |
Black
|
With Handle
|
Nylon
|
2
|
3.937 in
100.0 mm
|
||
| $56.7782 - $62.912 | Request the lead time here |
Black
|
With Handle
|
Nylon
|
0
|
3.937 in
100.0 mm
|
||
| $136.4925 - $151.2382 | Request the lead time here |
Black
|
With Handle
|
Nylon
|
0
|
7.874 in
200.0 mm
|
||
| $87.934 - $97.4338 | Request the lead time here |
Black
|
With Handle
|
PP
|
2
|
3.898 in
99.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue