Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
$41.4294 - $45.9051 Request the lead time here
0.4
16.0
200.0
$99.2106 - $109.9286 Request the lead time here
0.4
16.0
750.0
$13.5214 - $14.9823 Request the lead time here
0.4
16.0
250.0
$91.0347 - $100.8695 Request the lead time here
0.4
16.0
600.0
$107.1505 - $118.7263 Request the lead time here
0.4
16.0
850.0
$234.033 - $259.3164 Request the lead time here
0.4
16.0
1500.0
$239.3788 - $265.2397 Request the lead time here
0.4
16.0
1600.0
$312.8827 - $346.6844 Request the lead time here
0.4
16.0
2300.0
$331.75 - $367.59 Request the lead time here
0.4
16.0
2650.0
$342.52 - $379.5236 Request the lead time here
0.4
16.0
2850.0
$380.2546 - $421.3348 Request the lead time here
0.4
16.0
3550.0
$382.9275 - $424.2964 Request the lead time here
0.4
16.0
3600.0
$415.1592 - $460.0101 Request the lead time here
0.4
16.0
4200.0
$439.4508 - $486.9261 Request the lead time here
0.4
16.0
4650.0
$455.6453 - $504.8701 Request the lead time here
0.4
16.0
4950.0
$477.1067 - $528.6501 Request the lead time here
0.4
16.0
5350.0
$504.0713 - $558.5277 Request the lead time here
0.4
16.0
5850.0
$69.0229 - $76.4796 Request the lead time here
0.4
20.0
250.0
$116.2697 - $128.8307 Request the lead time here
0.4
20.0
800.0
$133.1717 - $147.5586 Request the lead time here
0.4
20.0
1000.0
  • of 42
Hardened Hollow Shaft - 16.0; 200.0; 0.4; Steel

20287177

Price Range
$45.9051 - $41.4294

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 750.0; 0.4; Steel

20287283

Price Range
$109.9286 - $99.2106

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 250.0; 0.4; Steel

20287184

Price Range
$14.9823 - $13.5214

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 600.0; 0.4; Steel

20287252

Price Range
$100.8695 - $91.0347

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 850.0; 0.4; Steel

20287306

Price Range
$118.7263 - $107.1505

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 1500.0; 0.4; Steel

20287429

Price Range
$259.3164 - $234.033

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 1600.0; 0.4; Steel

20287443

Price Range
$265.2397 - $239.3788

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 2300.0; 0.4; Steel

20287580

Price Range
$346.6844 - $312.8827

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 2650.0; 0.4; Steel

20287658

Price Range
$367.59 - $331.75

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 2850.0; 0.4; Steel

20287696

Price Range
$379.5236 - $342.52

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 3550.0; 0.4; Steel

20287832

Price Range
$421.3348 - $380.2546

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 3600.0; 0.4; Steel

20287849

Price Range
$424.2964 - $382.9275

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 4200.0; 0.4; Steel

20287962

Price Range
$460.0101 - $415.1592

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 4650.0; 0.4; Steel

20288051

Price Range
$486.9261 - $439.4508

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 4950.0; 0.4; Steel

20288112

Price Range
$504.8701 - $455.6453

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    4950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 5350.0; 0.4; Steel

20288198

Price Range
$528.6501 - $477.1067

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 16.0; 5850.0; 0.4; Steel

20288297

Price Range
$558.5277 - $504.0713

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    5850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 20.0; 250.0; 0.4; Steel

20288365

Price Range
$76.4796 - $69.0229

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 20.0; 800.0; 0.4; Steel

20288471

Price Range
$128.8307 - $116.2697

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 20.0; 1000.0; 0.4; Steel

20288518

Price Range
$147.5586 - $133.1717

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099