Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
$35.0326 - $38.8174 Request the lead time here
0.4
12.0
100.0
$85.7881 - $95.0562 Request the lead time here
0.4
12.0
550.0
$96.3209 - $106.7268 Request the lead time here
0.4
12.0
750.0
$232.4066 - $257.5143 Request the lead time here
0.4
12.0
1600.0
$293.3895 - $325.0853 Request the lead time here
0.4
12.0
2100.0
$319.4924 - $354.0081 Request the lead time here
0.4
12.0
2600.0
$327.2774 - $362.6342 Request the lead time here
0.4
12.0
2750.0
$361.3179 - $400.3522 Request the lead time here
0.4
12.0
3400.0
$366.5079 - $406.103 Request the lead time here
0.4
12.0
3500.0
$403.0672 - $446.6118 Request the lead time here
0.4
12.0
4200.0
$314.226 - $348.1728 Request the lead time here
0.4
12.0
2500.0
$329.8724 - $365.5096 Request the lead time here
0.4
12.0
2800.0
$363.9129 - $403.2275 Request the lead time here
0.4
12.0
3450.0
$382.2307 - $423.5243 Request the lead time here
0.4
12.0
3800.0
$392.6871 - $435.1104 Request the lead time here
0.4
12.0
4000.0
$424.0563 - $469.8684 Request the lead time here
0.4
12.0
4600.0
$434.5127 - $481.4545 Request the lead time here
0.4
12.0
4800.0
$463.2104 - $513.2526 Request the lead time here
0.4
12.0
5350.0
$224.6216 - $248.8882 Request the lead time here
0.4
12.0
1450.0
$437.1076 - $484.3299 Request the lead time here
0.4
12.0
4850.0
  • of 42
Hardened Hollow Shaft - 12.0; 100.0; 0.4; Steel

20285968

Price Range
$38.8174 - $35.0326

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 550.0; 0.4; Steel

20286057

Price Range
$95.0562 - $85.7881

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 750.0; 0.4; Steel

20286095

Price Range
$106.7268 - $96.3209

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1600.0; 0.4; Steel

20286262

Price Range
$257.5143 - $232.4066

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2100.0; 0.4; Steel

20286361

Price Range
$325.0853 - $293.3895

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2600.0; 0.4; Steel

20286460

Price Range
$354.0081 - $319.4924

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2750.0; 0.4; Steel

20286491

Price Range
$362.6342 - $327.2774

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3400.0; 0.4; Steel

20286620

Price Range
$400.3522 - $361.3179

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3500.0; 0.4; Steel

20286644

Price Range
$406.103 - $366.5079

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4200.0; 0.4; Steel

20286781

Price Range
$446.6118 - $403.0672

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2500.0; 0.4; Steel

20286446

Price Range
$348.1728 - $314.226

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2800.0; 0.4; Steel

20286507

Price Range
$365.5096 - $329.8724

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3450.0; 0.4; Steel

20286637

Price Range
$403.2275 - $363.9129

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3800.0; 0.4; Steel

20286705

Price Range
$423.5243 - $382.2307

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4000.0; 0.4; Steel

20286743

Price Range
$435.1104 - $392.6871

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4600.0; 0.4; Steel

20286866

Price Range
$469.8684 - $424.0563

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4800.0; 0.4; Steel

20286903

Price Range
$481.4545 - $434.5127

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 5350.0; 0.4; Steel

20287016

Price Range
$513.2526 - $463.2104

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1450.0; 0.4; Steel

20286231

Price Range
$248.8882 - $224.6216

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4850.0; 0.4; Steel

20286910

Price Range
$484.3299 - $437.1076

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099