Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
$235.078 - $260.4742 Request the lead time here
0.4
12.0
1650.0
$295.9845 - $327.9607 Request the lead time here
0.4
12.0
2150.0
$311.631 - $345.2975 Request the lead time here
0.4
12.0
2450.0
$337.7338 - $374.2203 Request the lead time here
0.4
12.0
2950.0
$345.5951 - $382.9309 Request the lead time here
0.4
12.0
3100.0
$369.1793 - $409.0629 Request the lead time here
0.4
12.0
3550.0
$395.282 - $437.9856 Request the lead time here
0.4
12.0
4050.0
$410.9284 - $455.3225 Request the lead time here
0.4
12.0
4350.0
$439.7026 - $487.2051 Request the lead time here
0.4
12.0
4900.0
$452.7541 - $501.6665 Request the lead time here
0.4
12.0
5150.0
$91.1309 - $100.976 Request the lead time here
0.4
12.0
700.0
$298.5795 - $330.8361 Request the lead time here
0.4
12.0
2200.0
$324.6823 - $359.7589 Request the lead time here
0.4
12.0
2700.0
$340.3288 - $377.0956 Request the lead time here
0.4
12.0
3000.0
$358.7229 - $397.477 Request the lead time here
0.4
12.0
3350.0
$224.6216 - $248.8882 Request the lead time here
0.4
12.0
1450.0
$397.8771 - $440.8611 Request the lead time here
0.4
12.0
4100.0
$229.8116 - $254.6388 Request the lead time here
0.4
12.0
1550.0
$245.458 - $271.9757 Request the lead time here
0.4
12.0
1850.0
$309.0359 - $342.4221 Request the lead time here
0.4
12.0
2400.0
  • of 42
Hardened Hollow Shaft - 12.0; 1650.0; 0.4; Steel

20286279

Price Range
$260.4742 - $235.078

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2150.0; 0.4; Steel

20286378

Price Range
$327.9607 - $295.9845

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2450.0; 0.4; Steel

20286439

Price Range
$345.2975 - $311.631

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2950.0; 0.4; Steel

20286538

Price Range
$374.2203 - $337.7338

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3100.0; 0.4; Steel

20286569

Price Range
$382.9309 - $345.5951

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3550.0; 0.4; Steel

20286651

Price Range
$409.0629 - $369.1793

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4050.0; 0.4; Steel

20286750

Price Range
$437.9856 - $395.282

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4350.0; 0.4; Steel

20286811

Price Range
$455.3225 - $410.9284

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4900.0; 0.4; Steel

20286927

Price Range
$487.2051 - $439.7026

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 5150.0; 0.4; Steel

20286972

Price Range
$501.6665 - $452.7541

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 700.0; 0.4; Steel

20286071

Price Range
$100.976 - $91.1309

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2200.0; 0.4; Steel

20286385

Price Range
$330.8361 - $298.5795

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2700.0; 0.4; Steel

20286484

Price Range
$359.7589 - $324.6823

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3000.0; 0.4; Steel

20286545

Price Range
$377.0956 - $340.3288

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 3350.0; 0.4; Steel

20286613

Price Range
$397.477 - $358.7229

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1450.0; 0.4; Steel

20286231

Price Range
$248.8882 - $224.6216

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 4100.0; 0.4; Steel

20286767

Price Range
$440.8611 - $397.8771

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1550.0; 0.4; Steel

20286255

Price Range
$254.6388 - $229.8116

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 1850.0; 0.4; Steel

20286316

Price Range
$271.9757 - $245.458

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft - 12.0; 2400.0; 0.4; Steel

20286422

Price Range
$342.4221 - $309.0359

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    2400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099