Menu Search

High Temperature Castors

In production

High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Wheel Diameter Caster Type Wheel Material Load Capacity View
$88.661 - $98.2394 Request the lead time here
100.0 mm
Swivel Plate Castor
Phenolic
150.0 kg
$107.5131 - $119.1281 Request the lead time here
80.0 mm
Swivel Plate Castor With Brake
Phenolic
100.0 kg
$55.0689 - $101.4429 Request the lead time here
80.0 mm
Bolt Hole Castor
Phenolic
100.0 kg
$60.3006 - $66.815 Request the lead time here
80.0 mm
Swivel Plate Castor
Phenolic
$61.4019 - $68.0354 Request the lead time here
80.0 mm
Bolt Hole Castor
Phenolic
100.0 kg
$84.3906 - $93.5076 Request the lead time here
100.0 mm
Bolt Hole Castor
Phenolic
120.0 kg
$51.0785 - $56.5967 Request the lead time here
80.0 mm
Swivel Plate Castor
Phenolic
100.0 kg
$69.3675 - $76.8614 Request the lead time here
100.0 mm
Swivel Plate Castor
Phenolic
$117.7099 - $130.4266 Request the lead time here
100.0 mm
Swivel Plate Castor With Brake
Phenolic
150.0 kg
$79.949 - $88.5861 Request the lead time here
80.0 mm
Swivel Plate Castor
Phenolic
100.0 kg
$59.3086 - $65.7158 Request the lead time here
100.0 mm
Swivel Plate Castor
Phenolic
150.0 kg
$113.261 - $125.497 Request the lead time here
100.0 mm
Bolt Hole Castor
Phenolic
120.0 kg
$103.805 - $115.0195 Request the lead time here
80.0 mm
Bolt Hole Castor
Phenolic
100.0 kg
$60.8512 - $67.4251 Request the lead time here
100.0 mm
Bolt Hole Castor
Phenolic
120.0 kg
$79.7565 - $146.9199 Request the lead time here
80.0 mm
Bolt Hole Castor
Phenolic
100.0 kg
$71.3144 - $79.0187 Request the lead time here
100.0 mm
Bolt Hole Castor
Phenolic
120.0 kg
$24.2351 - $26.8533 Request the lead time here
80.0 mm
Fixed Plate Castor
Thermoplastic
101.8 kg
$44.25 - $49.0304 Request the lead time here
35.0 mm
Fixed Plate Castor
PA
15.0 kg
$38.014 - $42.1208 Request the lead time here
80.0 mm
Fixed Plate Castor
Thermoplastic Polymer
100.0 N
$29.7277 - $32.9394 Request the lead time here
100.0 mm
Fixed Plate Castor
Thermoplastic
152.9 kg
  • of 2
Caster Wheel - Wheel Material Phenolic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 150.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 35.0 mm | 1.378 in

494712

Price Range
$98.2394 - $88.661

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Caster Wheel - Wheel Material Phenolic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 100.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

494713

Price Range
$119.1281 - $107.5131

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Swivel Caster - Wheel Material Phenolic ; Caster Housing Material Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 100.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

494705

Price Range
$101.4429 - $55.0689

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Swivel Plate Castor - Wheel Material Phenolic ; Caster Housing Material Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 100.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

494703

Price Range
$66.815 - $60.3006

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Wheel Material
    Phenolic
  • Caster Housing Material
    Steel
Swivel Caster - Load Capacity - 100.0 kg ; Overall Height - 108.0 mm | 4.252 in ; Wheel Width - 35.0 mm | 1.378 in ; Wheel Material - Phenolic

494707

Price Range
$68.0354 - $61.4019

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Swivel Caster - Wheel Material Phenolic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 120.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 35.0 mm | 1.378 in

494716

Price Range
$93.5076 - $84.3906

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    120.0 kg
  • Wheel Material
    Phenolic
Caster Wheel - Wheel Material Phenolic ; Caster Housing Material Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 100.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

494701

Price Range
$56.5967 - $51.0785

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Swivel Plate Castor - Wheel Material Phenolic ; Caster Housing Material Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 150.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 35.0 mm | 1.378 in

494704

Price Range
$76.8614 - $69.3675

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Wheel Material
    Phenolic
  • Caster Housing Material
    Steel
Caster Wheel - Wheel Material Phenolic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 150.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 35.0 mm | 1.378 in

494714

Price Range
$130.4266 - $117.7099

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Caster Wheel - Wheel Material Phenolic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 100.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

494711

Price Range
$88.5861 - $79.949

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster Wheel - Wheel Material Phenolic ; Caster Housing Material Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 150.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 35.0 mm | 1.378 in

494702

Price Range
$65.7158 - $59.3086

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Swivel Caster - Load Capacity - 120.0 kg ; Overall Height - 127.0 mm | 5 in ; Wheel Width - 35.0 mm | 1.378 in ; Wheel Material - Phenolic

494718

Price Range
$125.497 - $113.261

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    120.0 kg
  • Wheel Material
    Phenolic
Swivel Caster - Load Capacity - 100.0 kg ; Overall Height - 108.0 mm | 4.252 in ; Wheel Width - 35.0 mm | 1.378 in ; Wheel Material - Phenolic

494717

Price Range
$115.0195 - $103.805

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Swivel Caster - Wheel Material Phenolic ; Caster Housing Material Steel ;Black ; Temperature Range 260 °C | 500 °F ; Load Capacity 120.0 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 35.0 mm | 1.378 in

494706

Price Range
$67.4251 - $60.8512

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    120.0 kg
  • Wheel Material
    Phenolic
Swivel Caster - Wheel Material Phenolic ; Caster Housing Material Stainless Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 100.0 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

494715

Price Range
$146.9199 - $79.7565

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Swivel Caster - Load Capacity - 120.0 kg ; Overall Height - 127.0 mm | 5 in ; Wheel Width - 35.0 mm | 1.378 in ; Wheel Material - Phenolic

494708

Price Range
$79.0187 - $71.3144

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    120.0 kg
  • Wheel Material
    Phenolic
Rigid Plate Caster - Wheel Material Thermoplastic ; Caster Housing Material Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 101.8 kg ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 45.0 mm | 1.772 in

1337451

Price Range
$26.8533 - $24.2351

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    45.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    101.8 kg
  • Wheel Material
    Thermoplastic
Rigid Plate Caster - Wheel Material PA ; Caster Housing Material Stainless Steel ;Black ; ; Load Capacity 15.0 kg ; Wheel Diameter 35.0 mm | 1.378 in ;

1337457

Price Range
$49.0304 - $44.25

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    15.0 kg
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
Rigid Plate Caster - Wheel Material Thermoplastic Polymer ; Caster Housing Material Stainless Steel ;White ; Temperature Range 260 °C | 500 °F ; Load Capacity 100.0 N ; Wheel Diameter 80.0 mm | 3.15 in ; Wheel Width 35.0 mm | 1.378 in

1337455

Price Range
$42.1208 - $38.014

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 N
  • Wheel Material
    Thermoplastic Polymer
Rigid Plate Caster - Wheel Material Thermoplastic ; Caster Housing Material Steel ;Black ; Temperature Range -25 - 260 °C | -13 - 500 °F ; Load Capacity 152.9 kg ; Wheel Diameter 100.0 mm | 3.937 in ; Wheel Width 50.0 mm | 1.969 in

1337453

Price Range
$32.9394 - $29.7277

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    50.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    152.9 kg
  • Wheel Material
    Thermoplastic