Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Colour | Material | Special Offer | Minimum Taper Diameter | Plug Style | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.429 in
10.9 mm
|
Red
|
LDPE
|
|
0.343 in
8.7 mm
|
Tubing Plug
|
|||
| $0.1068 - $0.1184 | 2090 In stock |
|
Natural
|
Silicone Rubber
|
|
|
Tapered Silicone Plug
|
||
| $0.6905 - $0.7651 | 80 In stock |
|
Natural
|
Silicone Rubber
|
|
|
Tapered Silicone Plug
|
||
| $2.3609 - $4.349 | Request the lead time here |
1.811 in
46.0 mm
|
Black
|
EPDM
|
|
1.496 in
38.0 mm
|
Hollow
|
||
| $0.0222 - $0.0409 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
EPDM
|
|
0.031 in
0.8 mm
|
Solid
|
||
| $0.1392 - $0.1465 | 168 In stock |
0.437 in
11.1 mm
|
Black
|
EPDM
|
|
0.343 in
8.7 mm
|
Solid
|
||
| $8.6717 - $15.9743 | 13 In stock |
2.689 in
68.3 mm
|
Natural
|
Silicone
|
|
2.28 in
57.9 mm
|
Solid
|
||
| $0.3139 - $0.5782 | Request the lead time here |
0.594 in
15.1 mm
|
Black
|
EPDM
|
|
0.406 in
10.3 mm
|
Solid
|
||
| $0.3101 - $0.3265 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
EPDM
|
|
0.437 in
11.1 mm
|
Solid
|
||
| $2.8318 - $5.2167 | Request the lead time here |
1.689 in
42.9 mm
|
Black
|
EPDM
|
|
1.406 in
35.7 mm
|
Solid
|
||
| $0.0794 - $0.1462 | 612 In stock |
0.343 in
8.7 mm
|
Natural
|
Silicone
|
|
0.189 in
4.8 mm
|
Solid
|
||
| $1.4718 - $2.7112 | 9 In stock |
1.098 in
27.9 mm
|
Natural
|
Silicone
|
|
0.937 in
23.8 mm
|
Solid
|
||
| $0.0571 - $0.1054 | 116 In stock |
0.217 in
5.5 mm
|
Natural
|
Silicone
|
|
0.047 in
1.2 mm
|
Solid
|
||
| $0.2054 - $0.3783 | 348 In stock |
0.469 in
11.9 mm
|
Natural
|
Silicone
|
|
0.343 in
8.7 mm
|
Solid
|
||
| $0.0187 - $0.0346 | 19 In stock |
0.079 in
2.0 mm
|
Natural
|
Silicone
|
|
0.02 in
0.5 mm
|
Solid
|
||
| $0.3653 - $0.673 | 15 In stock |
0.626 in
15.9 mm
|
Natural
|
Silicone
|
|
0.437 in
11.1 mm
|
Solid
|
||
| $3.3736 - $6.2147 | 15 In stock |
1.689 in
42.9 mm
|
Natural
|
Silicone
|
|
1.406 in
35.7 mm
|
Solid
|
||
| $0.1638 - $0.3017 | 11 In stock |
0.437 in
11.1 mm
|
Natural
|
Silicone
|
|
0.343 in
8.7 mm
|
Solid
|
||
| $3.8666 - $7.1227 | 8 In stock |
1.811 in
46.0 mm
|
Natural
|
Silicone
|
|
1.5 in
38.1 mm
|
Solid
|
||
| $0.024 - $0.044 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
EPDM
|
|
0.063 in
1.6 mm
|
Solid
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue