High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Taper Diameter | Colour | Material | Special Offer | Minimum Taper Diameter | Plug Style | View | |
---|---|---|---|---|---|---|---|---|---|
$1.6068 - $2.9598 | 28 In stock |
1.535 in
39.0 mm
|
Black
|
EPDM
|
|
1.22 in
31.0 mm
|
Hollow
|
||
$0.982 - $1.0336 | 13 In stock |
0.937 in
23.8 mm
|
Natural
|
Silicone
|
|
0.72 in
18.3 mm
|
Solid
|
||
$4.5478 - $8.3776 | 7 In stock |
1.969 in
50.0 mm
|
Natural
|
Silicone
|
|
1.626 in
41.3 mm
|
Solid
|
||
$22.2273 - $23.3971 | Request the lead time here |
3.5 in
88.9 mm
|
Natural
|
Silicone
|
|
3 in
76.2 mm
|
Solid
|
||
$0.0599 - $0.1105 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
EPDM
|
|
0.126 in
3.2 mm
|
Solid
|
||
$0.3139 - $0.5782 | Request the lead time here |
0.594 in
15.1 mm
|
Black
|
EPDM
|
|
0.406 in
10.3 mm
|
Solid
|
||
$1.5475 - $2.8508 | 22 In stock |
1.252 in
31.8 mm
|
Black
|
EPDM
|
|
1.031 in
26.2 mm
|
Solid
|
||
$2.5578 - $2.6923 | Request the lead time here |
1.626 in
41.3 mm
|
Black
|
EPDM
|
|
1.311 in
33.3 mm
|
Solid
|
||
461521 | $14.0363 - $14.7751 | 102 In stock |
2.953 in
75.0 mm
|
Natural
|
Silicone
|
|
2.437 in
61.9 mm
|
Solid
|
|
$3.6496 - $6.7229 | 16 In stock |
1.752 in
44.5 mm
|
Natural
|
Silicone
|
|
1.469 in
37.3 mm
|
Solid
|
||
$0.182 - $0.3352 | Request the lead time here |
0.083 in
2.1 mm
|
Natural
|
Silicone
|
|
0.031 in
0.8 mm
|
Solid
|
||
$1.2376 - $2.2799 | Request the lead time here |
1.098 in
27.9 mm
|
Black
|
EPDM
|
|
0.937 in
23.8 mm
|
Solid
|
||
$7.2732 - $13.3981 | Request the lead time here |
2.689 in
68.3 mm
|
Black
|
EPDM
|
|
2.28 in
57.9 mm
|
Solid
|
||
$0.024 - $0.044 | 1000 In stock |
0.126 in
3.2 mm
|
Natural
|
Silicone
|
|
0.063 in
1.6 mm
|
Solid
|
||
$3.2452 - $5.9779 | Request the lead time here |
1.811 in
46.0 mm
|
Black
|
EPDM
|
|
1.5 in
38.1 mm
|
Solid
|
||
$0.4621 - $0.8513 | 35 In stock |
0.799 in
20.3 mm
|
Natural
|
Silicone
|
|
0.626 in
15.9 mm
|
Solid
|
||
$0.0175 - $0.0322 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
|
0.016 in
0.4 mm
|
Solid
|
||
$0.3101 - $0.3265 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
EPDM
|
|
0.437 in
11.1 mm
|
Solid
|
||
$0.0794 - $0.1462 | 612 In stock |
0.343 in
8.7 mm
|
Natural
|
Silicone
|
|
0.189 in
4.8 mm
|
Solid
|
||
$40.6856 - $45.081 | Request the lead time here |
5 in
127.0 mm
|
Black
|
EPDM
|
|
3.5 in
88.9 mm
|
Solid
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue