High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Taper Diameter | Colour | Material | Special Offer | Minimum Taper Diameter | Plug Style | View | |
---|---|---|---|---|---|---|---|---|---|
$4.5211 - $5.0097 | 18 In stock |
2.48 in
63.0 mm
|
Black
|
EPDM
|
|
1.969 in
50.0 mm
|
Hollow
|
||
41329 | $0.4862 - $0.8956 | 108 In stock |
0.657 in
16.7 mm
|
Natural
|
Silicone
|
|
0.5 in
12.7 mm
|
Solid
|
|
$1.131 - $2.0835 | 121 In stock |
1 in
25.4 mm
|
Natural
|
Silicone
|
|
0.78 in
19.8 mm
|
Solid
|
||
$48.5303 - $53.7732 | Request the lead time here |
5 in
127.0 mm
|
Natural
|
Silicone
|
|
3.5 in
88.9 mm
|
Solid
|
||
$0.0296 - $0.0545 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
EPDM
|
|
0.063 in
1.6 mm
|
Solid
|
||
$0.0195 - $0.036 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
EPDM
|
|
0.02 in
0.5 mm
|
Solid
|
||
$0.0752 - $0.0793 | 20 In stock |
0.374 in
9.5 mm
|
Black
|
EPDM
|
|
0.252 in
6.4 mm
|
Solid
|
||
$1.2376 - $2.2799 | Request the lead time here |
1.098 in
27.9 mm
|
Black
|
EPDM
|
|
0.937 in
23.8 mm
|
Solid
|
||
$0.0337 - $0.0621 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
Silicone
|
|
0.063 in
1.6 mm
|
Solid
|
||
$0.6365 - $1.1724 | 20 In stock |
0.925 in
23.5 mm
|
Black
|
EPDM
|
|
0.752 in
19.1 mm
|
Solid
|
||
$0.024 - $0.044 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
EPDM
|
|
0.063 in
1.6 mm
|
Solid
|
||
$0.3913 - $0.7206 | 21 In stock |
0.799 in
20.3 mm
|
Black
|
EPDM
|
|
0.626 in
15.9 mm
|
Solid
|
||
$1.5475 - $2.8508 | 22 In stock |
1.252 in
31.8 mm
|
Black
|
EPDM
|
|
1.031 in
26.2 mm
|
Solid
|
||
$2.5578 - $2.6923 | Request the lead time here |
1.626 in
41.3 mm
|
Black
|
EPDM
|
|
1.311 in
33.3 mm
|
Solid
|
||
$0.0492 - $0.0908 | 18 In stock |
0.252 in
6.4 mm
|
Black
|
EPDM
|
|
0.126 in
3.2 mm
|
Solid
|
||
$5.3886 - $5.9709 | 20 In stock |
2.48 in
63.0 mm
|
Natural
|
Silicone
|
|
1.969 in
50.0 mm
|
Hollow
|
||
$3.3607 - $3.7239 | 22 In stock |
2.087 in
53.0 mm
|
Natural
|
Silicone
|
|
1.772 in
45.0 mm
|
Hollow
|
||
$0.7164 - $1.3197 | 122 In stock |
0.78 in
19.8 mm
|
Natural
|
Silicone
|
|
0.626 in
15.9 mm
|
Solid
|
||
$0.7546 - $1.3901 | 6 In stock |
0.925 in
23.5 mm
|
Natural
|
Silicone
|
|
0.752 in
19.1 mm
|
Solid
|
||
$0.1043 - $0.1922 | 20 In stock |
0.374 in
9.5 mm
|
Black
|
EPDM
|
|
0.252 in
6.4 mm
|
Solid
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue