Menu Search

Horizontal Toggle Clamps

In production

Horizontal toggle clamps are designed to securely hold workpieces in place during production or assembly. It guarantees stability, a secure grip, and easy fastening and release.

These clamps has a low-profile design and zinc-plated components to prevent corrosion. The handle and hold-down bar move in opposing directions to provide stable holding capability.

The handle is horizontally positioned in reference to the spindle for operator comfort. Used in sectors such as manufacturing, assembling and repairing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Item Code Price range Availability Base Material Height Under Bar Maximum Holding Force Handle Movement View
$52.5328 - $58.2082 Request the lead time here
Steel
25.1 mm
76
$69.6126 - $77.1332 Request the lead time here
Steel
34.0 mm
72
$99.1138 - $109.8214 Request the lead time here
Stainless Steel
25.1 mm
76
$53.5681 - $59.3551 Request the lead time here
Stainless Steel
7.5 mm
80
$30.2775 - $33.5485 Request the lead time here
Steel
7.5 mm
80
$40.4995 - $44.8748 Request the lead time here
Steel
19.0 mm
78
$92.5149 - $102.5095 Request the lead time here
Steel
45.0 mm
72
$77.2467 - $85.5919 Request the lead time here
Stainless Steel
28.5 mm
76
$19.2812 - $21.3643 Request the lead time here
Steel
12.5 mm
0.50 kN
166
Request the lead time here
Steel
23.5 mm
1.40 kN
175
$17.3137 - $19.1842 Request the lead time here
Steel
27.0 mm
1.00 kN
78
Request the lead time here
Steel
19.5 mm
0.70 kN
60
Request the lead time here
304 Stainless Steel
27.0 mm
1.00 kN
65
Request the lead time here
Steel
12 mm
0.50 kN
90
Request the lead time here
Steel
27.0 mm
1.00 kN
65
$18.8878 - $20.9283 Request the lead time here
Steel
23.5 mm
1.40 kN
175
Request the lead time here
Steel
26.0 mm
1.00 kN
79
$33.8406 - $37.4966 Request the lead time here
Steel
34.0 mm
2.20 kN
77
Request the lead time here
304 Stainless Steel
7.5 mm
0.30 kN
75
Request the lead time here
Steel
45.0 mm
3.40 kN
85
  • of 2
Toggle Clamp - Overall Height - 52.6 mm | 2.071 in ; Overall Length - 176.0 mm | 6.929 in ; 90.0 kg | 198.4 lbs; Steel

493785

Price Range
$58.2082 - $52.5328

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    25.1 mm
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
  • Handle Movement
    76
Toggle Clamp - Overall Height - 68.5 mm | 2.697 in ; Overall Length - 229.0 mm | 9.016 in ; 235.0 kg | 518.1 lbs; Steel

493786

Price Range
$77.1332 - $69.6126

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
  • Handle Movement
    72
Toggle Clamp - Overall Height - 52.6 mm | 2.071 in ; Overall Length - 176.0 mm | 6.929 in ; 90.0 kg | 198.4 lbs; Stainless Steel

493808

Price Range
$109.8214 - $99.1138

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    25.1 mm
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
  • Handle Movement
    76
Toggle Clamp - Overall Height - 18.0 mm | 0.709 in ; Overall Length - 77.0 mm | 3.031 in ; 38.0 kg | 83.8 lbs; Stainless Steel

493806

Price Range
$59.3551 - $53.5681

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
  • Handle Movement
    80
Toggle Clamp - Overall Height - 18.0 mm | 0.709 in ; Overall Length - 77.0 mm | 3.031 in ; 38.0 kg | 83.8 lbs; Steel

493783

Price Range
$33.5485 - $30.2775

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
  • Handle Movement
    80
Toggle Clamp - Overall Height - 38.2 mm | 1.504 in ; Overall Length - 118.0 mm | 4.646 in ; 65.0 kg | 143.3 lbs; Steel

493784

Price Range
$44.8748 - $40.4995

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.0 mm
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
  • Handle Movement
    78
Toggle Clamp - Overall Height - 90.2 mm | 3.551 in ; Overall Length - 276.0 mm | 10.866 in ; 350.0 kg | 771.6 lbs; Steel

493787

Price Range
$102.5095 - $92.5149

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    45.0 mm
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
  • Handle Movement
    72
Toggle Clamp - Overall Height - 52.6 mm | 2.071 in ; Overall Length - 118.0 mm | 4.646 in ; 65.0 kg | 143.3 lbs; Stainless Steel

493807

Price Range
$85.5919 - $77.2467

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    28.5 mm
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
  • Handle Movement
    76
Toggle Clamp - Overall Height - 38.0 mm | 1.496 in ; Overall Length - 59.0 mm | 2.323 in ; 50.0 kg | 110.2 lbs; Steel

1472819

Price Range
$21.3643 - $19.2812

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    12.5 mm
  • Maximum Holding Force
    0.50 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 23.5 mm | 0.925 in; ;

20510022


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    23.5 mm
  • Maximum Holding Force
    1.40 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    T-Handle
Toggle Clamp - Overall Height - 39.0 mm | 1.535 in ; Overall Length - 148.0 mm | 5.827 in ; 100.0 kg | 220.5 lbs; Steel

1472802

Price Range
$19.1842 - $17.3137

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    27.0 mm
  • Maximum Holding Force
    1.00 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 19.5 mm | 0.768 in; ;

20509927


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.5 mm
  • Maximum Holding Force
    0.70 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp: Height Under Bar - 27.0 mm | 1.063 in; ;

20510008


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    27.0 mm
  • Maximum Holding Force
    1.00 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp: Height Under Bar - 12 mm | 0.472 in; ;

20509873


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    12 mm
  • Maximum Holding Force
    0.50 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp: Height Under Bar - 27.0 mm | 1.063 in; ;

20509996


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    27.0 mm
  • Maximum Holding Force
    1.00 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp - Overall Height - 62.0 mm | 2.441 in ; Overall Length - 93.0 mm | 3.661 in ; 225.0 kg | 496 lbs; Steel

1472805

Price Range
$20.9283 - $18.8878

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    23.5 mm
  • Maximum Holding Force
    1.40 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 26.0 mm | 1.024 in; ;

20509903


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    26.0 mm
  • Maximum Holding Force
    1.00 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp - Overall Height - 62.0 mm | 2.441 in ; Overall Length - 93.0 mm | 3.661 in ; 150.0 kg | 330.7 lbs; Steel

1472818

Price Range
$37.4966 - $33.8406

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    2.20 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 7.5 mm | 0.295 in; ;

20509910


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    0.30 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp: Height Under Bar - 45.0 mm | 1.772 in; ;

20509941


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    45.0 mm
  • Maximum Holding Force
    3.40 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle