Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Sleeves eliminate hydraulic line contamination during hose replacement. They are resistant to heat, ozone and abrasion and aid the easy assembly and removal of bundles
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Material | Special Offer | Flat Width | Compatible Hose Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $404.5278 - $448.2302 | 1 In stock |
|
Black
|
PA
|
|
1.417 in
36.0 mm
|
|
Polyamide
|
||
| $1,182.4658 - $1,310.2115 | Request the lead time here |
|
Black
|
PA
|
|
3.661 in
93.0 mm
|
|
Polyamide
|
||
| $700.1442 - $775.7831 | Request the lead time here |
|
Black
|
PA
|
|
2.795 in
71.0 mm
|
|
Polyamide
|
||
| $1,524.7586 - $1,689.4832 | 1 In stock |
|
Black
|
PA
|
|
|
|
Polyamide
|
||
| $342.2928 - $379.2717 | 6 In stock |
|
Black
|
PA
|
|
1.22 in
31.0 mm
|
|
Polyamide
|
||
| $560.1154 - $620.6265 | Request the lead time here |
|
Black
|
PA
|
|
2.165 in
55.0 mm
|
|
Polyamide
|
||
| $280.0577 - $310.3132 | 2 In stock |
|
Black
|
PA
|
|
0.787 in
20.0 mm
|
|
Polyamide
|
||
| $326.7339 - $362.0321 | Request the lead time here |
|
Black
|
PA
|
|
0.984 in
25.0 mm
|
|
Polyamide
|
||
| $653.468 - $724.0642 | Request the lead time here |
|
Black
|
PA
|
|
2.559 in
65.0 mm
|
|
Polyamide
|
||
| $435.6453 - $482.7095 | 7 In stock |
|
Black
|
PA
|
|
1.575 in
40.0 mm
|
|
Polyamide
|
||
| $211.0163 - $233.8131 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $733.0757 - $812.2722 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $501.7016 - $555.9021 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $1,041.3786 - $1,153.882 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $655.7553 - $726.5986 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $382.4617 - $423.7803 | Request the lead time here |
|
Black
|
PES
|
|
7.874 in
200 mm
|
|
Polyester
|
||
| $527.051 - $583.9901 | Request the lead time here |
|
Black
|
PES
|
|
2.756 in
70 mm
|
|
Polyester
|
||
| $588.7116 - $652.312 | Request the lead time here |
|
Black
|
PES
|
|
3.150 in
80 mm
|
|
Polyester
|
||
| $425.0663 - $470.9877 | Request the lead time here |
|
Black
|
PES
|
|
5.709 in
145 mm
|
|
Polyester
|
||
| $0.1055 - $0.1169 | Request the lead time here |
|
Black
|
|
|
|
|
Polyester;Polyamide