Quick Sleeves eliminate hydraulic line contamination during hose replacement. They are resistant to heat, ozone and abrasion and aid the easy assembly and removal of bundles
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Material | Special Offer | Flat Width | Compatible Hose Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $479.1071 - $530.8666 | Request the lead time here |
|
Black
|
PES;PA
|
|
4.527 in
115 mm
|
|
Polyester;Polyamide
|
||
| $312.6263 - $346.4004 | Request the lead time here |
|
Black
|
Polyester
|
|
1.772 in
45 mm
|
|
Polyester
|
||
| $786.3172 - $871.2655 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $425.894 - $471.9048 | Request the lead time here |
|
Black
|
Polyester
|
|
2.362 in
60 mm
|
|
Polyester
|
||
| $761.5161 - $843.7851 | Request the lead time here |
|
Black
|
PES;PA
|
|
5.748 in
146 mm
|
|
Polyester;Polyamide
|
||
| $652.3344 - $722.8082 | Request the lead time here |
|
Black
|
Polyester
|
|
3.937 in
100 mm
|
|
Polyester
|
||
| $247.9156 - $274.6987 | Request the lead time here |
|
Black
|
Polyester
|
|
1.378 in
35 mm
|
|
Polyester
|
||
| $0.1024 - $0.1135 | Request the lead time here |
|
Black
|
PES;PA
|
|
5.118 in
130 mm
|
|
Polyester;Polyamide
|
||
| $412.6857 - $457.2696 | Request the lead time here |
|
Black
|
Polyester
|
|
5.709 in
145 mm
|
|
Polyester
|
||
| $188.241 - $208.5773 | Request the lead time here |
|
Black
|
Polyester
|
|
0.984 in
25 mm
|
|
Polyester
|
||
| $350.9207 - $388.8319 | Request the lead time here |
|
Black
|
Polyester
|
|
1.969 in
50 mm
|
|
Polyester
|
||
| $945.7661 - $1,047.9403 | Request the lead time here |
|
Black
|
PES;PA
|
|
7.007 in
178 mm
|
|
Polyester;Polyamide
|
||
| $274.9022 - $304.6007 | Request the lead time here |
|
Black
|
Polyester
|
|
1.575 in
40 mm
|
|
Polyester
|
||
| $471.6003 - $522.5487 | Request the lead time here |
|
Black
|
Polyester
|
|
6.929 in
176 mm
|
|
Polyester
|
||
| $369.4502 - $409.3632 | Request the lead time here |
|
Black
|
Polyester
|
|
4.528 in
115 mm
|
|
Polyester
|
||
| $231.8567 - $256.9049 | Request the lead time here |
|
Black
|
Polyester
|
|
1.181 in
30 mm
|
|
Polyester
|
||
| $393.111 - $435.5801 | Request the lead time here |
|
Black
|
PES;PA
|
|
3.740 in
95 mm
|
|
Polyester;Polyamide
|
||
| $371.3221 - $411.4372 | Request the lead time here |
|
Black
|
Polyester
|
|
7.874 in
200 mm
|
|
Polyester
|
||
| $511.70 - $566.9807 | Request the lead time here |
|
Black
|
Polyester
|
|
2.756 in
70 mm
|
|
Polyester
|
||
| $571.5647 - $633.3127 | Request the lead time here |
|
Black
|
Polyester
|
|
3.150 in
80 mm
|
|
Polyester
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue