Quick Sleeves eliminate hydraulic line contamination during hose replacement. They are resistant to heat, ozone and abrasion and aid the easy assembly and removal of bundles
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Material | Special Offer | Flat Width | Compatible Hose Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $567.2985 - $628.5857 | Request the lead time here |
|
Black
|
PES;PA
|
|
6.377 in
162 mm
|
|
Polyester;Polyamide
|
||
| $369.4502 - $409.3632 | Request the lead time here |
|
Black
|
Polyester
|
|
4.528 in
115 mm
|
|
Polyester
|
||
| $636.6556 - $705.4355 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $786.3172 - $871.2655 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $1,011.0471 - $1,120.2738 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $711.724 - $788.6138 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $487.0889 - $539.7108 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $1,198.3379 - $1,327.7982 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $584.1077 - $647.2108 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $1,557.8106 - $1,726.106 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $204.8701 - $227.003 | Request the lead time here |
100.066 ft
30.5 m
|
Black
|
PES;PO
|
|
|
|
Polyester:Polyolefin
|
||
| $271.9007 - $301.275 | 2 In stock |
|
Black
|
PA
|
|
0.787 in
20.0 mm
|
|
Polyamide
|
||
| $317.2174 - $351.4875 | Request the lead time here |
|
Black
|
PA
|
|
0.984 in
25.0 mm
|
|
Polyamide
|
||
| $679.7516 - $753.1875 | Request the lead time here |
|
Black
|
PA
|
|
2.795 in
71.0 mm
|
|
Polyamide
|
||
| $332.3231 - $368.225 | 8 In stock |
|
Black
|
PA
|
|
1.22 in
31.0 mm
|
|
Polyamide
|
||
| $1,148.0251 - $1,272.05 | Request the lead time here |
|
Black
|
PA
|
|
3.661 in
93.0 mm
|
|
Polyamide
|
||
| $392.7454 - $435.175 | 1 In stock |
|
Black
|
PA
|
|
1.417 in
36.0 mm
|
|
Polyamide
|
||
| $543.8013 - $602.55 | Request the lead time here |
|
Black
|
PA
|
|
2.165 in
55.0 mm
|
|
Polyamide
|
||
| $634.4349 - $702.975 | 1 In stock |
|
Black
|
PA
|
|
2.559 in
65.0 mm
|
|
Polyamide
|
||
| $1,480.3482 - $1,640.275 | 1 In stock |
|
Black
|
PA
|
|
|
|
Polyamide
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue