Essentra's range of Flanged Index plungers have a flange with screw holes for extra fastening. They are ideal for use on thin materials.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nose Projection | Final End Force | Base Width | Handle Locking Type | Nose Diameter | Initial End Force | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $16.9955 - $18.8315 | Request the lead time here |
0.197 in
5.0 mm
|
24.0 N
24.0 N
|
1.102 in
28.0 mm
|
|
0.197 in
5.0 mm
|
5.0 N
5.0 N
|
0.866 in
22.0 mm
|
||
| $18.9563 - $21.0042 | Request the lead time here |
0.197 in
5.0 mm
|
24.0 N
24.0 N
|
1.102 in
28.0 mm
|
|
0.197 in
5.0 mm
|
5.0 N
5.0 N
|
0.866 in
22.0 mm
|
||
| $15.7227 - $17.4213 | Request the lead time here |
0.157 in
4.0 mm
|
12.0 N
12.0 N
|
0.866 in
22.0 mm
|
|
0.157 in
4.0 mm
|
3.0 N
3.0 N
|
0.65 in
16.5 mm
|
||
| $23.4344 - $25.966 | Request the lead time here |
0.236 in
6.0 mm
|
21.0 N
21.0 N
|
1.26 in
32.0 mm
|
|
0.236 in
6.0 mm
|
5.0 N
5.0 N
|
1.201 in
30.5 mm
|
||
| $34.6649 - $38.4099 | Request the lead time here |
0.394 in
10.0 mm
|
25.0 N
25.0 N
|
1.535 in
39.0 mm
|
|
0.394 in
10.0 mm
|
4.0 N
4.0 N
|
1.575 in
40.0 mm
|
||
| $18.0888 - $20.0429 | Request the lead time here |
0.157 in
4.0 mm
|
12.0 N
12.0 N
|
0.866 in
22.0 mm
|
|
0.157 in
4.0 mm
|
3.0 N
3.0 N
|
0.748 in
19.0 mm
|
||
| $18.2683 - $20.2419 | Request the lead time here |
0.197 in
5.0 mm
|
24.0 N
24.0 N
|
1.102 in
28.0 mm
|
|
0.197 in
5.0 mm
|
5.0 N
5.0 N
|
1.004 in
25.5 mm
|
||
| $23.5841 - $26.1319 | Request the lead time here |
0.236 in
6.0 mm
|
21.0 N
21.0 N
|
1.26 in
32.0 mm
|
|
0.236 in
6.0 mm
|
5.0 N
5.0 N
|
1.083 in
27.5 mm
|
||
| $29.5737 - $32.7687 | Request the lead time here |
0.394 in
10.0 mm
|
25.0 N
25.0 N
|
1.535 in
39.0 mm
|
|
0.394 in
10.0 mm
|
4.0 N
4.0 N
|
1.378 in
35.0 mm
|
||
| $24.0802 - $26.6817 | Request the lead time here |
0.315 in
8.0 mm
|
22.0 N
22.0 N
|
1.339 in
34.0 mm
|
|
0.315 in
8.0 mm
|
6.0 N
6.0 N
|
1.476 in
37.5 mm
|
||
| $23.2847 - $25.8001 | Request the lead time here |
0.315 in
8.0 mm
|
22.0 N
22.0 N
|
1.339 in
34.0 mm
|
|
0.315 in
8.0 mm
|
6.0 N
6.0 N
|
1.299 in
33.0 mm
|
||
| $32.7931 - $36.3359 | Request the lead time here |
0.394 in
10.0 mm
|
25.0 N
25.0 N
|
1.535 in
39.0 mm
|
|
0.394 in
10.0 mm
|
4.0 N
4.0 N
|
1.378 in
35.0 mm
|
||
| $18.2415 - $20.2121 | Request the lead time here |
0.236 in
6.0 mm
|
21.0 N
21.0 N
|
1.26 in
32.0 mm
|
|
0.236 in
6.0 mm
|
5.0 N
5.0 N
|
1.083 in
27.5 mm
|
||
| $24.4077 - $27.0445 | Request the lead time here |
0.315 in
8.0 mm
|
22.0 N
22.0 N
|
1.339 in
34.0 mm
|
|
0.315 in
8.0 mm
|
6.0 N
6.0 N
|
1.299 in
33.0 mm
|
||
| 491266 | $19.8576 - $22.0029 | 943 In stock |
0.236 in
6.0 mm
|
37.0 N
37.0 N
|
0.709 in
18.0 mm
|
|
0.236 in
6.0 mm
|
16.0 N
16.0 N
|
1.575 in
40.0 mm
|
|
| 491269 | $23.7964 - $26.3671 | Request the lead time here |
0.315 in
8.0 mm
|
27.0 N
27.0 N
|
0.787 in
20.0 mm
|
|
0.315 in
8.0 mm
|
8.00 N
8.00 N
|
1.811 in
46.0 mm
|
|
| $22.8362 - $25.3033 | Request the lead time here |
0.236 in
6.0 mm
|
20.0 N
20.0 N
|
0.709 in
18.0 mm
|
|
0.236 in
6.0 mm
|
7.00 N
7.00 N
|
1.575 in
40.0 mm
|
||
| $20.275 - $22.4654 | Request the lead time here |
0.315 in
8.0 mm
|
27.0 N
27.0 N
|
0.787 in
20.0 mm
|
|
0.315 in
8.0 mm
|
8.00 N
8.00 N
|
1.811 in
46.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue