Menu Search

Indexing Plungers - Locking and Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
63 results
Product SKUs information
Item Code Price range Availability Overall Length Final End Force Body Thread Size Bolt Length Handle Locking Type Head Diameter Initial End Force View
$6.4776 - $7.1774 1 In stock
30.4 mm
9.00 N
M10 x 1.0
Non-Locking
18.2 mm
4.00 N
$20.8887 - $23.1454 Request the lead time here
55.0 mm
25.00 N
M16 x 1.5
Non-Locking
31.0 mm
10.00 N
$17.0311 - $18.8711 Request the lead time here
30.4 mm
9.00 N
M10 x 1.0
Non-Locking
18.2 mm
2.00 N
$18.4611 - $20.4553 2 In stock
61.0 mm
20.00 N
M12 x 1.5
Non-Locking
25.0 mm
11.00 N
$11.4268 - $12.6612 Request the lead time here
39.4 mm
9.00 N
M12 x 1.75
Rest Position
24.0 mm
4.00 N
$14.4013 - $15.9571 Request the lead time here
45.0 mm
20.00 N
M10 x 1.0
Non-Locking
21.0 mm
8.00 N
$9.8742 - $10.9408 Request the lead time here
39.4 mm
17.00 N
M12 x 1.75
Non-Locking
24.0 mm
4.00 N
$17.9531 - $19.8926 Request the lead time here
30.4 mm
9.00 N
M10 x 1.0
Rest Position
18.2 mm
4.00 N
$22.3425 - $24.7562 4 In stock
77.0 mm
30.00 N
M16 x 1.5
Non-Locking
31.0 mm
10.00 N
$17.801 - $19.724 Request the lead time here
51.0 mm
17.00 N
M10 x 1
Non-Locking
21.0 mm
8.00 N
$17.7204 - $19.6347 Request the lead time here
45.0 mm
25.00 N
M12 x 1.5
Non-Locking
25.0 mm
11.00 N
$7.7635 - $8.6021 Request the lead time here
30.4 mm
9.00 N
M10 x 1.0
Rest Position
18.2 mm
4.00 N
$10.4705 - $19.2877 Request the lead time here
26.5 mm
7.0 N
M10
8.0 mm
Non-Locking
17.5 mm
1.00 N
$18.3196 - $33.7466 Request the lead time here
47.5 mm
35.0 N
M16
10.0 mm
Non-Locking
33.0 mm
11.0 N
$12.6313 - $13.2961 Request the lead time here
40.5 mm
23.00 N
M12
7.0 mm
Locking
28.0 mm
10.00 N
$18.22 - $33.5632 Request the lead time here
47.5 mm
35.0 N
M16 x 1.5
10.0 mm
Locking
33.0 mm
11.00 N
$17.2552 - $18.1634 Request the lead time here
47.5 mm
35.00 N
M16 x 1,5
10.0 mm
Non-Locking
33.0 mm
11.00 N
$13.4148 - $24.7115 Request the lead time here
34.0 mm
16.00 N
M10 x 1
6.0 mm
Non-Locking
25.0 mm
6.00 N
$12.4621 - $13.1179 Request the lead time here
34.0 mm
16.00 N
M10
6.0 mm
Locking
25.0 mm
6.00 N
$12.2365 - $22.541 Request the lead time here
34.0 mm
16.00 N
M10 x 1
6.0 mm
Locking
25.0 mm
6.00 N
  • of 4
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 9.00 N ; Head Diameter - 18.2 mm | 0.717 in ; Overall Length - 30.4 mm | 1.197 in

497510

Price Range
$7.1774 - $6.4776

Stock Levels
1 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    9.00 N
  • Head Diameter
    18.2 mm
  • Overall Length
    30.4 mm
  • Body Material
    Zinc Alloy
Threaded Index Plunger - Body Thread Size - M16 x 1.5 ; Final End Force - 25.00 N ; Head Diameter - 31.0 mm | 1.22 in ; Overall Length - 55.0 mm | 2.165 in

491233

Price Range
$23.1454 - $20.8887

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Final End Force
    25.00 N
  • Head Diameter
    31.0 mm
  • Overall Length
    55.0 mm
  • Finish
    Matt
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 9.00 N ; Head Diameter - 18.2 mm | 0.717 in ; Overall Length - 30.4 mm | 1.197 in

497514

Price Range
$18.8711 - $17.0311

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    9.00 N
  • Head Diameter
    18.2 mm
  • Overall Length
    30.4 mm
  • Body Material
    Stainless Steel
Threaded Index Plunger - Body Thread Size - M12 x 1.5 ; Final End Force - 20.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 61.0 mm | 2.402 in

491236

Price Range
$20.4553 - $18.4611

Stock Levels
2 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Final End Force
    20.00 N
  • Head Diameter
    25.0 mm
  • Overall Length
    61.0 mm
  • Finish
    Matt
Threaded Index Plunger - Body Thread Size - M12 x 1.75 ; Final End Force - 9.00 N ; Head Diameter - 24.0 mm | 0.945 in ; Overall Length - 39.4 mm | 1.551 in

497513

Price Range
$12.6612 - $11.4268

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.75
  • Final End Force
    9.00 N
  • Head Diameter
    24.0 mm
  • Overall Length
    39.4 mm
  • Body Material
    Zinc Alloy
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 20.00 N ; Head Diameter - 21.0 mm | 0.827 in ; Overall Length - 45.0 mm | 1.772 in

491234

Price Range
$15.9571 - $14.4013

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    20.00 N
  • Head Diameter
    21.0 mm
  • Overall Length
    45.0 mm
  • Finish
    Matt
Threaded Index Plunger - Body Thread Size - M12 x 1.75 ; Final End Force - 17.00 N ; Head Diameter - 24.0 mm | 0.945 in ; Overall Length - 39.4 mm | 1.551 in

497512

Price Range
$10.9408 - $9.8742

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.75
  • Final End Force
    17.00 N
  • Head Diameter
    24.0 mm
  • Overall Length
    39.4 mm
  • Body Material
    Zinc Alloy
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 9.00 N ; Head Diameter - 18.2 mm | 0.717 in ; Overall Length - 30.4 mm | 1.197 in

497515

Price Range
$19.8926 - $17.9531

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    9.00 N
  • Head Diameter
    18.2 mm
  • Overall Length
    30.4 mm
  • Body Material
    Stainless Steel
Threaded Index Plunger - Body Thread Size - M16 x 1.5 ; Final End Force - 30.00 N ; Head Diameter - 31.0 mm | 1.22 in ; Overall Length - 77.0 mm | 3.031 in

491237

Price Range
$24.7562 - $22.3425

Stock Levels
4 In stock
Attributes
  • Thread Size
    M16 x 1.5
  • Final End Force
    30.00 N
  • Head Diameter
    31.0 mm
  • Overall Length
    77.0 mm
  • Finish
    Matt
Threaded Index Plunger - Body Thread Size - M10 x 1 ; Final End Force - 17.00 N ; Head Diameter - 21.0 mm | 0.827 in ; Overall Length - 51.0 mm | 2.008 in

491235

Price Range
$19.724 - $17.801

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    17.00 N
  • Head Diameter
    21.0 mm
  • Overall Length
    51.0 mm
  • Finish
    Matt
Threaded Index Plunger - Body Thread Size - M12 x 1.5 ; Final End Force - 25.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 45.0 mm | 1.772 in

491232

Price Range
$19.6347 - $17.7204

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Final End Force
    25.00 N
  • Head Diameter
    25.0 mm
  • Overall Length
    45.0 mm
  • Finish
    Matt
Threaded Index Plunger - Body Thread Size - M10 x 1.0 ; Final End Force - 9.00 N ; Head Diameter - 18.2 mm | 0.717 in ; Overall Length - 30.4 mm | 1.197 in

497511

Price Range
$8.6021 - $7.7635

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    9.00 N
  • Head Diameter
    18.2 mm
  • Overall Length
    30.4 mm
  • Body Material
    Zinc Alloy
Threaded Index Plunger - Body Thread Size - M10 ; Final End Force - 7.0 N ; Head Diameter - 17.5 mm | 0.689 in ; Overall Length - 26.5 mm | 1.043 in

497563

Price Range
$19.2877 - $10.4705

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    8.0 mm
  • Final End Force
    7.0 N
  • Head Diameter
    17.5 mm
  • Knob Height
    18.5 mm
  • Overall Length
    26.5 mm
Threaded Index Plunger - Body Thread Size - M16 ; Final End Force - 35.0 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220790

Price Range
$33.7466 - $18.3196

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M12 Overall Length - 40.5 mm | 1.594 in ; Bolt Length - 7.0 mm | 0.276 in ; Head Diameter - 28.0 mm | 1.102 in

1220755

Price Range
$13.2961 - $12.6313

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Threaded Index Plunger - Body Thread Size - M16 x 1.5 Overall Length - 47.5 mm | 1.87 in ; Bolt Length - 10.0 mm | 0.394 in ; Head Diameter - 33.0 mm | 1.299 in

1220793

Price Range
$33.5632 - $18.22

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M16 x 1,5 ; Final End Force - 35.00 N ; Head Diameter - 33.0 mm | 1.299 in ; Overall Length - 47.5 mm | 1.87 in

1220764

Price Range
$18.1634 - $17.2552

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.00 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Threaded Index Plunger - Body Thread Size - M10 x 1 ; Final End Force - 16.00 N ; Head Diameter - 25.0 mm | 0.984 in ; Overall Length - 34.0 mm | 1.339 in

1220780

Price Range
$24.7115 - $13.4148

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M10 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220747

Price Range
$13.1179 - $12.4621

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Threaded Index Plunger - Body Thread Size - M10 x 1 Overall Length - 34.0 mm | 1.339 in ; Bolt Length - 6.0 mm | 0.236 in ; Head Diameter - 25.0 mm | 0.984 in

1220749

Price Range
$22.541 - $12.2365

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm