Menu Search

Latch And Lock Keys

In stock

Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All the keys for our locks and latches are available here.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Key Type View
Request the lead time here
Natural
Zinc Alloy
Chrome Plated
6.0 mm Square
$6.7984 - $12.5232 Request the lead time here
Natural
Cast Iron
No Finish
8.0 mm Square Key
$3.4102 - $6.282 Request the lead time here
Natural
PA;Brass
Nickel Plated
Eurokey (5333)
$28.8806 - $32.0007 Request the lead time here
Black
PA;Steel
No Finish
Master Key
$1.9786 - $2.1923 Request the lead time here
Black
Metal
Black Powder Coated
Tubular Key
$0.919 - $1.0183 9 In stock
Natural
Zinc Alloy
Chrome Plated
3.0 mm Double Bit Key
$2.075 - $3.8223 Request the lead time here
Natural
Zinc Alloy
Chrome Plated
5.0 mm Double Bit Key
$0.9664 - $1.0709 Request the lead time here
Chrome
Zinc Alloy
Chrome Plated
Key - Special, 361 Series
$0.59 - $0.6537 49 In stock
Natural
Nylon
No Finish
5.0 mm Double Bit Key
$2.3582 - $4.3441 213 In stock
Natural
Zinc Alloy
Chrome Plated
7.0 mm Triangle Key
$0.2327 - $0.2579 Request the lead time here
Natural
Steel
No Finish
Allen Key
$6.3169 - $6.9994 Request the lead time here
Silver
Zinc Alloy
Chrome Plated
5.0 mm Double Bit;8.0 mm Square;5.1 mm Railway
Request the lead time here
Silver
Zinc Alloy
Chrome Plated
Square. Railway Key
$1.7518 - $3.2269 Request the lead time here
Natural
Die Cast Zinc Alloy
Chrome Plated
7.0 mm Triangle Key
$7.579 - $8.3978 Request the lead time here
Black
Plastic
Matt
Tubular Key
$2.7061 - $2.9985 Request the lead time here
Black
Chrome Plated
Chrome Plated
Tubular Key
$1.5595 - $1.728 Request the lead time here
Natural
Zinc Alloy
Polyamide
4.0 mm Hexagon Key
$2.9133 - $5.3667 Request the lead time here
Natural
Stainless Steel
No Finish
Key - Special, 460 Series
$1.7824 - $1.9749 Request the lead time here
Chrome
Zinc Alloy
Chrome Plated
7.0 mm Square Key
36838E $1.2212 - $1.3532 20 In stock
Zinc Alloy
Chrome Plated
8.0 mm Triangle Key
  • of 2
Latch And Lock Key 6.0 mm Square Key Zinc Alloy

06726E


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Key Type
    6.0 mm Square
  • Overall Length
    45.0 mm
8.0 mm Square Key - Cast Iron

493478

Price Range
$12.5232 - $6.7984

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    No Finish
  • Full Material
    Cast Iron
  • Key Type
    8.0 mm Square Key
  • Commodity Code
    8204110000
Eurokey (5333) - PA;Brass

30202333E

Price Range
$6.282 - $3.4102

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Nickel Plated
  • Full Material
    Polyamide 6 30% Glass Fibre Reinforced;Brass
  • Key Type
    Eurokey (5333)
  • Commodity Code
    8301300000
Latch And Lock Key Master Key PA;Steel

30204041E

Price Range
$32.0007 - $28.8806

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Full Material
    Polyamide;Steel
  • Key Type
    Master Key
  • Commodity Code
    8301300000
Latch And Lock Key - Material - Metal ; Key Type - Tubular Key ; ; Finish - Black Powder Coated

46912

Price Range
$2.1923 - $1.9786

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Key Type
    Tubular Key
Latch And Lock Key 3.0 mm Double Bit Key Zinc Alloy

36813E

Price Range
$1.0183 - $0.919

Stock Levels
9 In stock
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Key Type
    3.0 mm Double Bit Key
  • Overall Length
    80.0 mm
  • Commodity Code
    8301700000
Latch And Lock Key 5.0 mm Double Bit Key Zinc Alloy

26715E

Price Range
$3.8223 - $2.075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Full Material
    Zinc Alloy
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    7907000090
Latch And Lock Key Key - Special, 361 Series Zinc Alloy

16711E

Price Range
$1.0709 - $0.9664

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Full Material
    Zinc Alloy
  • Key Type
    Key - Special, 361 Series
  • Commodity Code
    8301300000
Latch And Lock Key 5.0 mm Double Bit Key Nylon

26915E

Price Range
$0.6537 - $0.59

Stock Levels
49 In stock
Attributes
  • Colour
    Natural
  • Finish
    No Finish
  • Full Material
    Polyamide
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    7907000090
Latch And Lock Key 7.0 mm Triangle Key Zinc Alloy

36837E

Price Range
$4.3441 - $2.3582

Stock Levels
213 In stock
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Full Material
    Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Commodity Code
    8301700000
Allen Key - Material - Steel ; Key Type - Allen Key ; Finish - No Finish

463159

Price Range
$0.2579 - $0.2327

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    No Finish
  • Full Material
    Steel
  • Key Type
    Allen Key
  • Overall Length
    50.0 mm
Key - 5.0 mm Double Bit;8.0 mm Square;5.1 mm Railway; Zinc Alloy

56813

Price Range
$6.9994 - $6.3169

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Full Material
    Zinc Alloy
  • Key Type
    5.0 mm Double Bit;8.0 mm Square;5.1 mm Railway
  • Commodity Code
    7318190090
Latch And Lock Key - Square. Railway Key; Zinc Alloy

56913


Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Full Material
    Zinc Alloy
  • Key Type
    Square. Railway Key
  • Overall Length
    86.0 mm
7.0 mm Triangle Key - Die Cast Zinc Alloy

26737E

Price Range
$3.2269 - $1.7518

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Commodity Code
    7907000090
Latch And Lock Key Tubular Key Plastic

76993E

Price Range
$8.3978 - $7.579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Plastic
  • Key Type
    Tubular Key
  • Commodity Code
    3926909790
Tubular Key 48.0 mm Chrome Plated

36912

Price Range
$2.9985 - $2.7061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Chrome Plated
  • Full Material
    Chrome Plated
  • Key Type
    Tubular Key
  • Commodity Code
    8301700000
Latch And Lock Key 4.0 mm Hexagon Key Zinc Alloy

16964E

Price Range
$1.728 - $1.5595

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Polyamide
  • Key Type
    4.0 mm Hexagon Key
  • Commodity Code
    3926909790
Latch And Lock Key Key - Special, 460 Series Stainless Steel

36894E

Price Range
$5.3667 - $2.9133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    No Finish
  • Key Type
    Key - Special, 460 Series
  • Overall Length
    80.0 mm
  • Commodity Code
    7907000090
Latch And Lock Key 7.0 mm Square Key Zinc Alloy

36827E

Price Range
$1.9749 - $1.7824

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Key Type
    7.0 mm Square Key
  • Overall Length
    80.0 mm
  • Commodity Code
    7907000090
Latch And Lock Key 8.0 mm Triangle Key Zinc Alloy

36838E

Price Range
$1.3532 - $1.2212

Stock Levels
20 In stock
Attributes
  • Finish
    Chrome Plated
  • Key Type
    8.0 mm Triangle Key
  • Overall Length
    80.0 mm
  • Commodity Code
    8204110000