Menu Search

Latch & Hook Toggle Clamp

In production

Latch and hook toggle clamps are specifically designed to securely hold workpieces in place during production or assembly, ensuring stability, a firm grip, and straightforward fastening and release.

These clamps feature a low-profile design, making them suitable for applications with height restrictions. They also offer adjustable tension, ergonomic grips, and quick-release functionality for ease of use. The clamping force is directed toward the clamp, typically against another surface, although it can also be used for tension clamping depending on application.

The handle is horizontally positioned allowing two faces to be fastened together on the same plane or at 90 degrees. Used in industries such as woodworking, and manufacturing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
30 results
Product SKUs information
Item Code Price range Availability Base Material Base Type Latching Type Locking Mechanism Maximum Holding Force Drawing Movement View
$75.6939 - $83.8715 Request the lead time here
Steel
Flanged
$45.8046 - $50.753 Request the lead time here
Steel
Flanged
$102.4781 - $113.5491 Request the lead time here
Steel
Flanged
$52.2741 - $57.9215 Request the lead time here
Steel
Flanged
$64.1781 - $71.1116 Request the lead time here
Steel
Flanged
Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
1.50 kN
25.0 mm
$25.9707 - $28.7764 Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
$62.1724 - $68.8891 Request the lead time here
304 Stainless Steel
Flanged
U-Bar
Non-Locking
Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
8.80 kN
70.0 mm
$50.3676 - $55.8089 Request the lead time here
304 Stainless Steel
Flanged
U-Bar
Locking
$26.7577 - $29.6484 Request the lead time here
Steel
Flanged
U-Bar
Locking
$46.039 - $51.0128 Request the lead time here
304 Stainless Steel
Flanged
U-Bar
Locking
$88.5367 - $98.1016 Request the lead time here
Steel
Flanged
U-Bar
Locking
Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
34.30 kN
56.0 mm
Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
0.50 kN
41.0 mm
Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
2.50 kN
38.0 mm
Request the lead time here
Steel
Flanged
J-Hook
Non-Locking
0.70 kN
60.0 mm
Request the lead time here
Steel
Flanged
U-Bar
Non-Locking
17.60 kN
55.0 mm
$24.3967 - $27.0324 Request the lead time here
304 Stainless Steel
Flanged
U-Bar
Non-Locking
$34.6276 - $38.3686 Request the lead time here
304 Stainless Steel
Flanged
U-Bar
Non-Locking
  • of 2
Hook and Latch Clamp - 340.0 kg | 749.6 lbs ; Overall Height : 57.2 mm | 2.252 in ; Pull Lever; Steel

493795

Price Range
$83.8715 - $75.6939

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    340.0 kg
  • Base Type
    Flanged
  • Arm Type
    J-Hook
  • Lever Type
    Pull Lever
  • Base Material
    Steel
Hook and Latch Clamp - 163.0 kg | 359.4 lbs ; Overall Height : 30.8 mm | 1.213 in ; Pull Lever; Steel

493796

Price Range
$50.753 - $45.8046

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    163.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Hook
  • Lever Type
    Pull Lever
  • Base Material
    Steel
Hook and Latch Clamp - 900.0 kg | 1984.2 lbs ; Overall Height : 75.6 mm | 2.976 in ; T-Handle; Steel

493798

Price Range
$113.5491 - $102.4781

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    900.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Hook
  • Lever Type
    T-Handle
  • Base Material
    Steel
Hook and Latch Clamp - 170.0 kg | 374.8 lbs ; Overall Height : 36.5 mm | 1.437 in ; Pull Lever; Steel

493794

Price Range
$57.9215 - $52.2741

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    170.0 kg
  • Base Type
    Flanged
  • Arm Type
    J-Hook
  • Lever Type
    Pull Lever
  • Base Material
    Steel
Hook and Latch Clamp - 318.0 kg | 701.1 lbs ; Overall Height : 42.4 mm | 1.669 in ; T-Handle; Steel

493797

Price Range
$71.1116 - $64.1781

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    318.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Hook
  • Lever Type
    T-Handle
  • Base Material
    Steel
Toggle Clamp: ; ;

20510305


Stock Levels
Request the lead time here
Attributes
  • Maximum Holding Force
    1.50 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Non-Locking
  • Latching Type
    U-Bar
Toggle Clamp - Holding Force - 350.0 kg | 771.6 lbs ; Overall Height : 52.0 mm | 2.047 in ; Lever Type : Thumb Control

1472813

Price Range
$28.7764 - $25.9707

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    350.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp - Holding Force - 900.0 kg | 1984.2 lbs ; Overall Height : 74.0 mm | 2.913 in ; Lever Type : Thumb Control

1472830

Price Range
$68.8891 - $62.1724

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    900.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp: ; ;

20510329


Stock Levels
Request the lead time here
Attributes
  • Maximum Holding Force
    8.80 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Non-Locking
  • Latching Type
    U-Bar
Toggle Clamp - Holding Force - 350.0 kg | 771.6 lbs ; Overall Height : 52.0 mm | 2.047 in ; Lever Type : Thumb Control

1472832

Price Range
$55.8089 - $50.3676

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    350.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp - Holding Force - 325.0 kg | 716.5 lbs ; Overall Height : 48.0 mm | 1.89 in ; Lever Type : Thumb Control

1472823

Price Range
$29.6484 - $26.7577

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    325.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp - Holding Force - 325.0 kg | 716.5 lbs ; Overall Height : 48.0 mm | 1.89 in ; Lever Type : Thumb Control

1472831

Price Range
$51.0128 - $46.039

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    325.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp - Holding Force - 1800.0 kg | 3968.3 lbs ; Overall Height : 90.0 mm | 3.543 in ; Lever Type : Thumb Control

1472826

Price Range
$98.1016 - $88.5367

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    1800.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp: ; ;

20510428


Stock Levels
Request the lead time here
Attributes
  • Maximum Holding Force
    34.30 kN
  • Base Type
    Flanged
  • Handle Colour
    Black ED Coated
  • Locking Mechanism
    Non-Locking
  • Latching Type
    U-Bar
Toggle Clamp 183 ° 20.00 mm 0.50 kN Steel

20510282


Stock Levels
Request the lead time here
Attributes
  • Maximum Holding Force
    0.50 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Non-Locking
  • Latching Type
    U-Bar
Toggle Clamp: ; ;

20510312


Stock Levels
Request the lead time here
Attributes
  • Maximum Holding Force
    2.50 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Non-Locking
  • Latching Type
    U-Bar
Toggle Clamp: ; ;

20510275


Stock Levels
Request the lead time here
Attributes
  • Maximum Holding Force
    0.70 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Non-Locking
  • Latching Type
    J-Hook
Toggle Clamp: ; ;

20510411


Stock Levels
Request the lead time here
Attributes
  • Maximum Holding Force
    17.60 kN
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Locking Mechanism
    Non-Locking
  • Latching Type
    U-Bar
Toggle Clamp - Holding Force - 150.0 kg | 330.7 lbs ; Overall Height : 32.0 mm | 1.26 in ; Lever Type : Thumb Control

1472827

Price Range
$27.0324 - $24.3967

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    150.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red
Toggle Clamp - Holding Force - 250.0 kg | 551.2 lbs ; Overall Height : 45.0 mm | 1.772 in ; Lever Type : Thumb Control

1472828

Price Range
$38.3686 - $34.6276

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    250.0 kg
  • Base Type
    Flanged
  • Arm Type
    U-Bar
  • Lever Type
    Thumb Control
  • Handle Colour
    Red