Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$949.654 - $1,052.2482 Request the lead time here
27.563
6.0
36.0
TR36 x 6
3000.0
Steel
32.547
$1,303.6517 - $1,444.4895 Request the lead time here
34.381
7.0
44.0
TR44 x 7
3000.0
Steel
40.020
$454.3088 - $503.3893 Request the lead time here
14.474
4.0
20.0
TR20 x 8
3000.0
Steel
17.608
$320.7441 - $355.3951 Request the lead time here
9.685
3.0
14.0
TR14 x 6
3000.0
Steel
12.164
$426.4009 - $472.4664 Request the lead time here
12.474
4.0
18.0
TR18 x 8
3000.0
Steel
15.608
$317.5209 - $351.8237 Request the lead time here
14.474
4.0
20.0
TR20 x 4
2000.0
Steel
17.640
$1,267.3321 - $1,404.2461 Request the lead time here
39.168
8.0
50.0
TR50 x 8
2000.0
Steel
45.468
$1,008.0641 - $1,116.9684 Request the lead time here
15.294
5.0
22.0
TR22 x 5
2000.0
316 Stainless Steel
19.114
$1,023.551 - $1,134.1285 Request the lead time here
17.269
5.0
24.0
TR24 x 5
2000.0
316 Stainless Steel
21.094
$8,030.63 - $8,898.205 Request the lead time here
56.819
10.0
70.0
TR70 x 10
2000.0
316 Stainless Steel
64.425
$235.9198 - $261.407 Request the lead time here
9.685
3.0
14.0
TR14 x 3
2000.0
Steel
12.191
$332.0644 - $367.9384 Request the lead time here
15.294
5.0
22.0
TR22 x 5
2000.0
Steel
19.114
$267.2081 - $296.0754 Request the lead time here
10.474
4.0
16.0
TR16 x 4
2000.0
Steel
13.640
$294.8015 - $326.6499 Request the lead time here
12.474
4.0
18.0
TR18 x 4
2000.0
Steel
15.640
$2,064.8686 - $2,287.943 Request the lead time here
66.819
10.0
80.0
TR80 x 10
1500.0
Steel
74.425
$1,283.1335 - $1,421.7546 Request the lead time here
23.563
6.0
32.0
TR32 x 6
1500.0
316 Stainless Steel
28.547
$2,000.6413 - $2,216.7769 Request the lead time here
30.381
7.0
40.0
TR40 x 7
1500.0
316 Stainless Steel
36.020
$1,440.0466 - $1,595.6194 Request the lead time here
21.563
6.0
30.0
TR30 x 6
2000.0
316 Stainless Steel
26.547
$330.0991 - $365.7607 Request the lead time here
14.474
4.0
20.0
TR20 x 8
2000.0
Steel
17.608
$822.457 - $911.3097 Request the lead time here
30.381
7.0
40.0
TR40 x 14
2000.0
Steel
36.020
  • of 17
Lead Screw - TR36 x 6; 3000.0; Steel

20151591

Price Range
$1,052.2482 - $949.654

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR44 x 7; 3000.0; Steel

20151683

Price Range
$1,444.4895 - $1,303.6517

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    44.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR20 x 8; 3000.0; Steel

20151263

Price Range
$503.3893 - $454.3088

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    20.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw - TR14 x 6; 3000.0; Steel

20152253

Price Range
$355.3951 - $320.7441

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    14.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw - TR18 x 8; 3000.0; Steel

20152277

Price Range
$472.4664 - $426.4009

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    18.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw - TR20 x 4; 2000.0; Steel

20153342

Price Range
$351.8237 - $317.5209

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR50 x 8; 2000.0; Steel

20153434

Price Range
$1,404.2461 - $1,267.3321

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw - TR22 x 5; 2000.0; 316 Stainless Steel

20152789

Price Range
$1,116.9684 - $1,008.0641

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR24 x 5; 2000.0; 316 Stainless Steel

20152901

Price Range
$1,134.1285 - $1,023.551

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR70 x 10; 2000.0; 316 Stainless Steel

20152970

Price Range
$8,898.205 - $8,030.63

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR14 x 3; 2000.0; Steel

20153038

Price Range
$261.407 - $235.9198

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR22 x 5; 2000.0; Steel

20153106

Price Range
$367.9384 - $332.0644

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR16 x 4; 2000.0; Steel

20153328

Price Range
$296.0754 - $267.2081

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR18 x 4; 2000.0; Steel

20153335

Price Range
$326.6499 - $294.8015

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR80 x 10; 1500.0; Steel

20152468

Price Range
$2,287.943 - $2,064.8686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    80.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR32 x 6; 1500.0; 316 Stainless Steel

20152567

Price Range
$1,421.7546 - $1,283.1335

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR40 x 7; 1500.0; 316 Stainless Steel

20152581

Price Range
$2,216.7769 - $2,000.6413

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR30 x 6; 2000.0; 316 Stainless Steel

20152819

Price Range
$1,595.6194 - $1,440.0466

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR20 x 8; 2000.0; Steel

20153090

Price Range
$365.7607 - $330.0991

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    20.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw - TR40 x 14; 2000.0; Steel

20153205

Price Range
$911.3097 - $822.457

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol. 7e
    40.0
  • Lead
    14.0
  • p1
    7.0