Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$1,233.6855 - $1,366.9645 Request the lead time here
14.474
4.0
20.0
TR20 x 4
3000.0
316 Stainless Steel
17.640
$2,119.2693 - $2,348.2208 Request the lead time here
21.563
6.0
30.0
TR30 x 6
3000.0
316 Stainless Steel
26.547
$5,945.1645 - $6,587.44 Request the lead time here
39.168
8.0
50.0
TR50 x 8
3000.0
316 Stainless Steel
45.468
$1,118.4377 - $1,239.2662 Request the lead time here
21.563
6.0
30.0
TR30 x 6
1500.0
316 Stainless Steel
26.547
$2,272.4089 - $2,517.9047 Request the lead time here
21.563
6.0
30.0
TR30 x 6
3000.0
316 Stainless Steel
26.547
$1,175.3541 - $1,302.3314 Request the lead time here
47.979
9.0
60.0
TR60 x 9
1500.0
Steel
54.935
$5,992.4114 - $6,639.791 Request the lead time here
74.446
12.0
90.0
TR90 x 12
3000.0
Steel
83.365
$203.7668 - $225.7804 Request the lead time here
7.685
3.0
12.0
TR12 x 6
1500.0
Steel
10.164
$272.0035 - $301.3889 Request the lead time here
12.474
4.0
18.0
TR18 x 8
1500.0
Steel
15.608
$509.1025 - $564.1025 Request the lead time here
27.563
6.0
36.0
TR36 x 12
1500.0
Steel
32.547
$776.4679 - $860.3523 Request the lead time here
34.381
7.0
44.0
TR44 x 7
1500.0
Steel
40.020
$549.1956 - $608.527 Request the lead time here
17.269
5.0
24.0
TR24 x 10
3000.0
Steel
21.094
$1,788.8558 - $1,982.1117 Request the lead time here
34.381
7.0
44.0
TR44 x 14
3000.0
Steel
39.977
$359.8936 - $398.7741 Request the lead time here
10.474
4.0
16.0
TR15 x 4
3000.0
Steel
13.640
$552.0257 - $611.6628 Request the lead time here
10.474
4.0
16.0
TR16 x 4
2000.0
316 Stainless Steel
13.640
$307.93 - $341.1967 Request the lead time here
17.269
5.0
24.0
TR24 x 5
1500.0
Steel
21.094
$710.6682 - $787.4441 Request the lead time here
34.381
7.0
44.0
TR44 x 7
1500.0
Steel
40.020
$906.1806 - $1,004.0783 Request the lead time here
47.979
9.0
60.0
TR60 x 9
1000.0
Steel
54.935
$2,808.0044 - $3,111.3622 Request the lead time here
78.710
16.0
100.0
TR100 x 16
1500.0
Steel
91.250
$478.2859 - $529.9567 Request the lead time here
27.563
6.0
36.0
TR36 x 6
1500.0
Steel
32.547
  • of 17
Lead Screw - TR20 x 4; 3000.0; 316 Stainless Steel

20150365

Price Range
$1,366.9645 - $1,233.6855

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR30 x 6; 3000.0; 316 Stainless Steel

20150549

Price Range
$2,348.2208 - $2,119.2693

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR50 x 8; 3000.0; 316 Stainless Steel

20150723

Price Range
$6,587.44 - $5,945.1645

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw - TR30 x 6; 1500.0; 316 Stainless Steel

20150518

Price Range
$1,239.2662 - $1,118.4377

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR30 x 6; 3000.0; 316 Stainless Steel

20150556

Price Range
$2,517.9047 - $2,272.4089

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR60 x 9; 1500.0; Steel

20151782

Price Range
$1,302.3314 - $1,175.3541

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR90 x 12; 3000.0; Steel

20151881

Price Range
$6,639.791 - $5,992.4114

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR90 x 12
  • No. of starts
    1.0
  • d1 tol. 7e
    90.0
  • Lead
    12.0
  • p1
    12.0
Lead Screw - TR12 x 6; 1500.0; Steel

20151966

Price Range
$225.7804 - $203.7668

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    12.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw - TR18 x 8; 1500.0; Steel

20152024

Price Range
$301.3889 - $272.0035

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    18.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw - TR36 x 12; 1500.0; Steel

20152161

Price Range
$564.1025 - $509.1025

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    36.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR44 x 7; 1500.0; Steel

20152208

Price Range
$860.3523 - $776.4679

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    44.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR24 x 10; 3000.0; Steel

20152314

Price Range
$608.527 - $549.1956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    24.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw - TR44 x 14; 3000.0; Steel

20153939

Price Range
$1,982.1117 - $1,788.8558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 14
  • No. of starts
    2.0
  • d1 tol. 7e
    44.0
  • Lead
    14.0
  • p1
    7.0
Lead Screw - TR15 x 4; 3000.0; Steel

20151119

Price Range
$398.7741 - $359.8936

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR15 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR16 x 4; 2000.0; 316 Stainless Steel

20152758

Price Range
$611.6628 - $552.0257

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR24 x 5; 1500.0; Steel

20151324

Price Range
$341.1967 - $307.93

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR44 x 7; 1500.0; Steel

20151652

Price Range
$787.4441 - $710.6682

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    44.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR60 x 9; 1000.0; Steel

20151805

Price Range
$1,004.0783 - $906.1806

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR100 x 16; 1500.0; Steel

20151911

Price Range
$3,111.3622 - $2,808.0044

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR100 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    100.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw - TR36 x 6; 1500.0; Steel

20152178

Price Range
$529.9567 - $478.2859

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0