Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$285.9181 - $316.8069 Request the lead time here
15.294
5.0
22.0
TR22 x 5
1500.0
Steel
19.114
$498.4111 - $552.2561 Request the lead time here
17.269
5.0
24.0
TR24 x 5
3000.0
Steel
21.094
$224.8353 - $249.125 Request the lead time here
21.269
5.0
28.0
TR28 x 5
1000.0
Steel
25.094
$181.4405 - $201.0421 Request the lead time here
17.269
5.0
24.0
TR24 x 10
1000.0
Steel
21.058
$312.3323 - $346.0747 Request the lead time here
15.294
5.0
22.0
TR22 x 10
1500.0
Steel
19.058
$413.8227 - $458.5293 Request the lead time here
19.269
5.0
26.0
TR26 x 10
1500.0
Steel
23.094
$1,860.1585 - $2,061.1174 Request the lead time here
39.168
8.0
50.0
TR50 x 8
3000.0
Steel
45.468
$255.809 - $283.445 Request the lead time here
21.269
5.0
28.0
TR28 x 10
1000.0
Steel
25.058
$5,992.4114 - $6,639.791 Request the lead time here
74.446
12.0
90.0
TR90 x 12
3000.0
Steel
83.365
$272.0035 - $301.3889 Request the lead time here
12.474
4.0
18.0
TR18 x 8
1500.0
Steel
15.608
$509.1025 - $564.1025 Request the lead time here
27.563
6.0
36.0
TR36 x 12
1500.0
Steel
32.547
$2,314.0742 - $2,564.0711 Request the lead time here
66.819
10.0
80.0
TR80 x 10
1500.0
Steel
74.425
$230.4954 - $255.3967 Request the lead time here
21.563
6.0
30.0
TR30 x 12
1000.0
Steel
26.058
$1,016.7902 - $1,126.6373 Request the lead time here
27.563
6.0
36.0
TR36 x 12
3000.0
Steel
32.547
$3,062.2412 - $3,393.0651 Request the lead time here
27.563
6.0
36.0
TR36 x 6
3000.0
316 Stainless Steel
32.547
$764.1256 - $846.6766 Request the lead time here
14.474
4.0
20.0
TR20 x 4
2000.0
316 Stainless Steel
17.640
$703.0427 - $778.9947 Request the lead time here
23.563
6.0
32.0
TR32 x 12
2000.0
Steel
28.547
$552.0257 - $611.6628 Request the lead time here
10.474
4.0
16.0
TR16 x 4
2000.0
316 Stainless Steel
13.640
$835.8999 - $926.2049 Request the lead time here
30.381
7.0
40.0
TR40 x 7
2000.0
Steel
36.020
$313.0399 - $346.8587 Request the lead time here
9.685
3.0
14.0
TR14 x 3
3000.0
Steel
12.191
  • of 17
Lead Screw - TR22 x 5; 1500.0; Steel

20152055

Price Range
$316.8069 - $285.9181

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR24 x 5; 3000.0; Steel

20151355

Price Range
$552.2561 - $498.4111

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR28 x 5; 1000.0; Steel

20151447

Price Range
$249.125 - $224.8353

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR24 x 10; 1000.0; Steel

20152307

Price Range
$201.0421 - $181.4405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    24.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw - TR22 x 10; 1500.0; Steel

20152048

Price Range
$346.0747 - $312.3323

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    22.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw - TR26 x 10; 1500.0; Steel

20152086

Price Range
$458.5293 - $413.8227

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    26.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw - TR50 x 8; 3000.0; Steel

20151744

Price Range
$2,061.1174 - $1,860.1585

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw - TR28 x 10; 1000.0; Steel

20152345

Price Range
$283.445 - $255.809

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    28.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw - TR90 x 12; 3000.0; Steel

20151881

Price Range
$6,639.791 - $5,992.4114

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR90 x 12
  • No. of starts
    1.0
  • d1 tol. 7e
    90.0
  • Lead
    12.0
  • p1
    12.0
Lead Screw - TR18 x 8; 1500.0; Steel

20152024

Price Range
$301.3889 - $272.0035

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    18.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw - TR36 x 12; 1500.0; Steel

20152161

Price Range
$564.1025 - $509.1025

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    36.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR80 x 10; 1500.0; Steel

20152246

Price Range
$2,564.0711 - $2,314.0742

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    80.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR30 x 12; 1000.0; Steel

20152369

Price Range
$255.3967 - $230.4954

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    30.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR36 x 12; 3000.0; Steel

20152413

Price Range
$1,126.6373 - $1,016.7902

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    36.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR36 x 6; 3000.0; 316 Stainless Steel

20150631

Price Range
$3,393.0651 - $3,062.2412

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR20 x 4; 2000.0; 316 Stainless Steel

20152772

Price Range
$846.6766 - $764.1256

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR32 x 12; 2000.0; Steel

20152666

Price Range
$778.9947 - $703.0427

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    32.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR16 x 4; 2000.0; 316 Stainless Steel

20152758

Price Range
$611.6628 - $552.0257

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR40 x 7; 2000.0; Steel

20153410

Price Range
$926.2049 - $835.8999

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR14 x 3; 3000.0; Steel

20151041

Price Range
$346.8587 - $313.0399

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0