Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.
They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d3 tol. 7h min | p1 | d1 tol. 7e | Thread Size | l1 | Material | d2 tol. 7e min | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $949.654 - $1,052.2482 | Request the lead time here |
27.563
|
6.0
|
36.0
|
TR36 x 6
|
3000.0
|
Steel
|
32.547
|
||
| $1,303.6517 - $1,444.4895 | Request the lead time here |
34.381
|
7.0
|
44.0
|
TR44 x 7
|
3000.0
|
Steel
|
40.020
|
||
| $454.3088 - $503.3893 | Request the lead time here |
14.474
|
4.0
|
20.0
|
TR20 x 8
|
3000.0
|
Steel
|
17.608
|
||
| $320.7441 - $355.3951 | Request the lead time here |
9.685
|
3.0
|
14.0
|
TR14 x 6
|
3000.0
|
Steel
|
12.164
|
||
| $426.4009 - $472.4664 | Request the lead time here |
12.474
|
4.0
|
18.0
|
TR18 x 8
|
3000.0
|
Steel
|
15.608
|
||
| $317.5209 - $351.8237 | Request the lead time here |
14.474
|
4.0
|
20.0
|
TR20 x 4
|
2000.0
|
Steel
|
17.640
|
||
| $1,267.3321 - $1,404.2461 | Request the lead time here |
39.168
|
8.0
|
50.0
|
TR50 x 8
|
2000.0
|
Steel
|
45.468
|
||
| $1,008.0641 - $1,116.9684 | Request the lead time here |
15.294
|
5.0
|
22.0
|
TR22 x 5
|
2000.0
|
316 Stainless Steel
|
19.114
|
||
| $1,023.551 - $1,134.1285 | Request the lead time here |
17.269
|
5.0
|
24.0
|
TR24 x 5
|
2000.0
|
316 Stainless Steel
|
21.094
|
||
| $8,030.63 - $8,898.205 | Request the lead time here |
56.819
|
10.0
|
70.0
|
TR70 x 10
|
2000.0
|
316 Stainless Steel
|
64.425
|
||
| $235.9198 - $261.407 | Request the lead time here |
9.685
|
3.0
|
14.0
|
TR14 x 3
|
2000.0
|
Steel
|
12.191
|
||
| $332.0644 - $367.9384 | Request the lead time here |
15.294
|
5.0
|
22.0
|
TR22 x 5
|
2000.0
|
Steel
|
19.114
|
||
| $267.2081 - $296.0754 | Request the lead time here |
10.474
|
4.0
|
16.0
|
TR16 x 4
|
2000.0
|
Steel
|
13.640
|
||
| $294.8015 - $326.6499 | Request the lead time here |
12.474
|
4.0
|
18.0
|
TR18 x 4
|
2000.0
|
Steel
|
15.640
|
||
| $2,064.8686 - $2,287.943 | Request the lead time here |
66.819
|
10.0
|
80.0
|
TR80 x 10
|
1500.0
|
Steel
|
74.425
|
||
| $1,283.1335 - $1,421.7546 | Request the lead time here |
23.563
|
6.0
|
32.0
|
TR32 x 6
|
1500.0
|
316 Stainless Steel
|
28.547
|
||
| $2,000.6413 - $2,216.7769 | Request the lead time here |
30.381
|
7.0
|
40.0
|
TR40 x 7
|
1500.0
|
316 Stainless Steel
|
36.020
|
||
| $1,440.0466 - $1,595.6194 | Request the lead time here |
21.563
|
6.0
|
30.0
|
TR30 x 6
|
2000.0
|
316 Stainless Steel
|
26.547
|
||
| $330.0991 - $365.7607 | Request the lead time here |
14.474
|
4.0
|
20.0
|
TR20 x 8
|
2000.0
|
Steel
|
17.608
|
||
| $822.457 - $911.3097 | Request the lead time here |
30.381
|
7.0
|
40.0
|
TR40 x 14
|
2000.0
|
Steel
|
36.020