Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$339.9258 - $376.6491 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1500.0
316 Stainless Steel
10.191
$787.1593 - $872.1987 Request the lead time here
10.474
4.0
16.0
TR16 x 4
3000.0
316 Stainless Steel
13.640
$481.745 - $533.7895 Request the lead time here
17.269
5.0
24.0
TR24 x 5
1000.0
316 Stainless Steel
21.094
$220.3543 - $244.1598 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1000.0
316 Stainless Steel
8739.0
$452.3434 - $501.2116 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1500.0
316 Stainless Steel
13.640
$657.5253 - $728.5599 Request the lead time here
21.269
5.0
28.0
TR28 x 5
1000.0
316 Stainless Steel
25.094
$768.7637 - $851.8158 Request the lead time here
9.685
3.0
14.0
TR14 x 3
3000.0
316 Stainless Steel
12.191
$260.6831 - $288.8456 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1000.0
316 Stainless Steel
13.640
$611.4576 - $677.5154 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1500.0
316 Stainless Steel
17.640
$666.0156 - $737.9674 Request the lead time here
6.891
2.0
10.0
TR10 x 2
3000.0
316 Stainless Steel
8739.0
$254.6298 - $282.1384 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1000.0
316 Stainless Steel
12.191
$409.5776 - $453.8256 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1000.0
316 Stainless Steel
17.640
$496.5244 - $550.1655 Request the lead time here
17.269
5.0
24.0
TR24 x 5
1000.0
316 Stainless Steel
21.094
$562.1668 - $622.8995 Request the lead time here
7.685
3.0
12.0
TR12 x 3
3000.0
316 Stainless Steel
10.191
$530.0924 - $587.36 Request the lead time here
12.474
4.0
18.0
TR18 x 4
1500.0
316 Stainless Steel
15.640
$942.6574 - $1,044.4958 Request the lead time here
12.474
4.0
18.0
TR18 x 4
3000.0
316 Stainless Steel
15.640
$1,494.4473 - $1,655.8973 Request the lead time here
17.269
5.0
24.0
TR24 x 5
3000.0
316 Stainless Steel
21.094
$391.8109 - $434.1394 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1500.0
316 Stainless Steel
8739.0
$1,471.2563 - $1,630.2009 Request the lead time here
15.294
5.0
22.0
TR22 x 5
3000.0
316 Stainless Steel
19.114
$366.733 - $406.3525 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1000.0
316 Stainless Steel
17.640
  • of 17
Lead Screw - TR12 x 3; 1500.0; 316 Stainless Steel

20150167

Price Range
$376.6491 - $339.9258

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR16 x 4; 3000.0; 316 Stainless Steel

20150273

Price Range
$872.1987 - $787.1593

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR24 x 5; 1000.0; 316 Stainless Steel

20150419

Price Range
$533.7895 - $481.745

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR10 x 2; 1000.0; 316 Stainless Steel

20150143

Price Range
$244.1598 - $220.3543

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR16 x 4; 1500.0; 316 Stainless Steel

20150242

Price Range
$501.2116 - $452.3434

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR28 x 5; 1000.0; 316 Stainless Steel

20150495

Price Range
$728.5599 - $657.5253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR14 x 3; 3000.0; 316 Stainless Steel

20150235

Price Range
$851.8158 - $768.7637

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR16 x 4; 1000.0; 316 Stainless Steel

20150259

Price Range
$288.8456 - $260.6831

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR20 x 4; 1500.0; 316 Stainless Steel

20150327

Price Range
$677.5154 - $611.4576

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR10 x 2; 3000.0; 316 Stainless Steel

20150150

Price Range
$737.9674 - $666.0156

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR14 x 3; 1000.0; 316 Stainless Steel

20150228

Price Range
$282.1384 - $254.6298

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR20 x 4; 1000.0; 316 Stainless Steel

20150341

Price Range
$453.8256 - $409.5776

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR24 x 5; 1000.0; 316 Stainless Steel

20150426

Price Range
$550.1655 - $496.5244

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR12 x 3; 3000.0; 316 Stainless Steel

20150198

Price Range
$622.8995 - $562.1668

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR18 x 4; 1500.0; 316 Stainless Steel

20150297

Price Range
$587.36 - $530.0924

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR18 x 4; 3000.0; 316 Stainless Steel

20150310

Price Range
$1,044.4958 - $942.6574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR24 x 5; 3000.0; 316 Stainless Steel

20150440

Price Range
$1,655.8973 - $1,494.4473

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR10 x 2; 1500.0; 316 Stainless Steel

20150136

Price Range
$434.1394 - $391.8109

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR22 x 5; 3000.0; 316 Stainless Steel

20150396

Price Range
$1,630.2009 - $1,471.2563

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR20 x 4; 1000.0; 316 Stainless Steel

20150334

Price Range
$406.3525 - $366.733

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0