Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$2,616.344 - $2,898.9962 Request the lead time here
30.381
7.0
40.0
TR40 x 7
2000.0
316 Stainless Steel
36.020
$764.1256 - $846.6766 Request the lead time here
14.474
4.0
20.0
TR20 x 4
2000.0
316 Stainless Steel
17.640
$279.0787 - $309.2285 Request the lead time here
12.474
4.0
18.0
TR18 x 4
2000.0
Steel
15.640
$1,019.1486 - $1,129.2505 Request the lead time here
27.563
6.0
36.0
TR36 x 6
1000.0
316 Stainless Steel
32.547
$2,876.7128 - $3,187.4934 Request the lead time here
47.979
9.0
60.0
TR60 x 9
1000.0
316 Stainless Steel
54.935
$6,061.2771 - $6,716.0965 Request the lead time here
56.819
10.0
70.0
TR70 x 10
1500.0
316 Stainless Steel
64.425
$82.8588 - $91.8103 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1000.0
Steel
8.739
$3,922.2756 - $4,346.0118 Request the lead time here
73.710
16.0
95.0
TR95 x 16
2000.0
Steel
86.250
$132.1497 - $146.4262 Request the lead time here
12.474
4.0
18.0
TR18 x 4
1000.0
Steel
15.640
$401.3232 - $444.6794 Request the lead time here
12.474
4.0
18.0
TR18 x 4
3000.0
Steel
15.640
$287.3332 - $318.3748 Request the lead time here
15.294
5.0
22.0
TR22 x 5
1500.0
Steel
19.114
$206.7541 - $229.0904 Request the lead time here
19.269
5.0
26.0
TR26 x 5
1000.0
Steel
23.094
$2,920.6579 - $3,236.186 Request the lead time here
30.381
7.0
40.0
TR40 x 7
2000.0
316 Stainless Steel
36.020
$206.7541 - $229.0904 Request the lead time here
9.685
2.0
10.0
TR10 x 4
2000.0
Steel
8.716
$279.8648 - $310.0996 Request the lead time here
7.685
3.0
12.0
TR12 x 3
3000.0
Steel
10.191
$111.9459 - $124.0399 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1000.0
Steel
13.640
$247.5546 - $274.2988 Request the lead time here
12.474
4.0
18.0
TR18 x 4
1500.0
Steel
15.640
$689.2066 - $763.6639 Request the lead time here
10.474
4.0
16.0
TR16 x 4
2000.0
316 Stainless Steel
13.640
$196.2199 - $217.4182 Request the lead time here
6.891
2.0
10.0
TR10 x 2
2000.0
Steel
8.739
$566.2548 - $627.4292 Request the lead time here
19.269
5.0
26.0
TR26 x 5
13000.0
Steel
23.094
  • of 17
Lead Screw - TR40 x 7; 2000.0; 316 Stainless Steel

20152727

Price Range
$2,898.9962 - $2,616.344

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR20 x 4; 2000.0; 316 Stainless Steel

20152772

Price Range
$846.6766 - $764.1256

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR18 x 4; 2000.0; Steel

20153069

Price Range
$309.2285 - $279.0787

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR36 x 6; 1000.0; 316 Stainless Steel

20150617

Price Range
$1,129.2505 - $1,019.1486

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR60 x 9; 1000.0; 316 Stainless Steel

20150754

Price Range
$3,187.4934 - $2,876.7128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR70 x 10; 1500.0; 316 Stainless Steel

20150792

Price Range
$6,716.0965 - $6,061.2771

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR10 x 2; 1000.0; Steel

20150877

Price Range
$91.8103 - $82.8588

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR95 x 16; 2000.0; Steel

20153281

Price Range
$4,346.0118 - $3,922.2756

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR95 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    95.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw - TR18 x 4; 1000.0; Steel

20151157

Price Range
$146.4262 - $132.1497

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR18 x 4; 3000.0; Steel

20151171

Price Range
$444.6794 - $401.3232

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR22 x 5; 1500.0; Steel

20151270

Price Range
$318.3748 - $287.3332

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR26 x 5; 1000.0; Steel

20151393

Price Range
$229.0904 - $206.7541

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR40 x 7; 2000.0; 316 Stainless Steel

20152949

Price Range
$3,236.186 - $2,920.6579

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR10 x 4; 2000.0; Steel

20152994

Price Range
$229.0904 - $206.7541

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol. 7e
    10.0
  • Lead
    4.0
  • p1
    2.0
Lead Screw - TR12 x 3; 3000.0; Steel

20150976

Price Range
$310.0996 - $279.8648

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR16 x 4; 1000.0; Steel

20151089

Price Range
$124.0399 - $111.9459

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR18 x 4; 1500.0; Steel

20151133

Price Range
$274.2988 - $247.5546

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR16 x 4; 2000.0; 316 Stainless Steel

20152888

Price Range
$763.6639 - $689.2066

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR10 x 2; 2000.0; Steel

20152987

Price Range
$217.4182 - $196.2199

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR26 x 5; 13000.0; Steel

20151409

Price Range
$627.4292 - $566.2548

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0