Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$618.3756 - $685.1808 Request the lead time here
39.168
8.0
50.0
TR50 x 8
1000.0
Steel
45.468
$1,335.7261 - $1,480.029 Request the lead time here
66.819
10.0
80.0
TR80 x 10
1000.0
Steel
74.425
$186.4717 - $206.6169 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1500.0
Steel
8739.0
$217.9173 - $241.4596 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1500.0
Steel
12.191
$413.8227 - $458.5293 Request the lead time here
19.269
5.0
26.0
TR26 x 10
1500.0
Steel
23.094
$512.9547 - $568.3708 Request the lead time here
23.563
6.0
32.0
TR32 x 12
1500.0
Steel
28.547
$359.8936 - $398.7741 Request the lead time here
10.474
4.0
16.0
TR16 x 8
3000.0
Steel
13.608
$772.4586 - $855.9099 Request the lead time here
21.269
5.0
28.0
TR28 x 10
3000.0
Steel
25.094
$696.5963 - $771.8519 Request the lead time here
21.563
6.0
30.0
TR30 x 12
3000.0
Steel
26.547
$1,501.9157 - $1,664.1725 Request the lead time here
66.819
10.0
80.0
TR80 x 10
1000.0
Steel
74.425
$2,009.7604 - $2,226.8814 Request the lead time here
19.269
5.0
26.0
TR26 x 5
3000.0
316 Stainless Steel
23.094
$2,448.7395 - $2,713.2848 Request the lead time here
23.563
6.0
32.0
TR32 x 6
3000.0
316 Stainless Steel
28.547
$1,019.1486 - $1,129.2505 Request the lead time here
27.563
6.0
36.0
TR36 x 6
1000.0
316 Stainless Steel
32.547
$2,876.7128 - $3,187.4934 Request the lead time here
47.979
9.0
60.0
TR60 x 9
1000.0
316 Stainless Steel
54.935
$6,061.2771 - $6,716.0965 Request the lead time here
56.819
10.0
70.0
TR70 x 10
1500.0
316 Stainless Steel
64.425
$2,151.1866 - $2,383.5862 Request the lead time here
27.563
6.0
36.0
TR36 x 6
2000.0
316 Stainless Steel
32.547
$296.6097 - $328.6533 Request the lead time here
7.685
3.0
12.0
TR12 x 3
3000.0
Steel
10.191
$337.0957 - $373.5132 Request the lead time here
9.685
3.0
14.0
TR14 x 3
3000.0
Steel
12.191
$500.6124 - $554.6951 Request the lead time here
19.269
5.0
26.0
TR26 x 10
2000.0
Steel
23.094
$896.3539 - $993.1899 Request the lead time here
34.381
7.0
44.0
TR44 x 7
2000.0
Steel
40.020
  • of 17
Lead Screw - TR50 x 8; 1000.0; Steel

20151720

Price Range
$685.1808 - $618.3756

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw - TR80 x 10; 1000.0; Steel

20151850

Price Range
$1,480.029 - $1,335.7261

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    80.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR10 x 2; 1500.0; Steel

20151928

Price Range
$206.6169 - $186.4717

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR14 x 3; 1500.0; Steel

20151973

Price Range
$241.4596 - $217.9173

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR26 x 10; 1500.0; Steel

20152086

Price Range
$458.5293 - $413.8227

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    26.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw - TR32 x 12; 1500.0; Steel

20152147

Price Range
$568.3708 - $512.9547

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    32.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR16 x 8; 3000.0; Steel

20152260

Price Range
$398.7741 - $359.8936

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    16.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw - TR28 x 10; 3000.0; Steel

20152352

Price Range
$855.9099 - $772.4586

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    28.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw - TR30 x 12; 3000.0; Steel

20152376

Price Range
$771.8519 - $696.5963

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    30.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR80 x 10; 1000.0; Steel

20152475

Price Range
$1,664.1725 - $1,501.9157

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    80.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR26 x 5; 3000.0; 316 Stainless Steel

20150471

Price Range
$2,226.8814 - $2,009.7604

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR32 x 6; 3000.0; 316 Stainless Steel

20150594

Price Range
$2,713.2848 - $2,448.7395

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR36 x 6; 1000.0; 316 Stainless Steel

20150617

Price Range
$1,129.2505 - $1,019.1486

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR60 x 9; 1000.0; 316 Stainless Steel

20150754

Price Range
$3,187.4934 - $2,876.7128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR70 x 10; 1500.0; 316 Stainless Steel

20150792

Price Range
$6,716.0965 - $6,061.2771

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR36 x 6; 2000.0; 316 Stainless Steel

20152932

Price Range
$2,383.5862 - $2,151.1866

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR12 x 3; 3000.0; Steel

20150983

Price Range
$328.6533 - $296.6097

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR14 x 3; 3000.0; Steel

20151058

Price Range
$373.5132 - $337.0957

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR26 x 10; 2000.0; Steel

20153144

Price Range
$554.6951 - $500.6124

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    26.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw - TR44 x 7; 2000.0; Steel

20153212

Price Range
$993.1899 - $896.3539

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    44.0
  • Lead
    7.0
  • p1
    7.0