Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$287.3332 - $318.3748 Request the lead time here
15.294
5.0
22.0
TR22 x 5
1500.0
Steel
19.114
$317.5209 - $351.8237 Request the lead time here
14.474
4.0
20.0
TR20 x 4
2000.0
Steel
17.640
$224.8353 - $249.125 Request the lead time here
21.269
5.0
28.0
TR28 x 5
1000.0
Steel
25.094
$668.2953 - $740.4935 Request the lead time here
19.269
5.0
26.0
TR26 x 5
1000.0
316 Stainless Steel
23.094
$900.9135 - $998.242 Request the lead time here
34.381
7.0
44.0
TR44 x 14
1500.0
Steel
39.977
$3,185.9793 - $3,530.171 Request the lead time here
27.563
6.0
36.0
TR36 x 6
3000.0
316 Stainless Steel
32.547
$3,095.9666 - $3,430.4339 Request the lead time here
47.979
9.0
60.0
TR60 x 9
1000.0
316 Stainless Steel
54.935
$4,000.0246 - $4,432.1603 Request the lead time here
56.819
10.0
70.0
TR70 x 10
1000.0
316 Stainless Steel
64.425
$227.2723 - $251.8253 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1500.0
Steel
13.640
$1,977.6074 - $2,191.2547 Request the lead time here
21.269
5.0
28.0
TR28 x 5
3000.0
316 Stainless Steel
25.094
$2,558.0913 - $2,834.4502 Request the lead time here
56.819
10.0
70.0
TR70 x 10
1000.0
316 Stainless Steel
64.425
$3,883.5977 - $4,303.1553 Request the lead time here
30.381
7.0
40.0
TR40 x 7
3000.0
316 Stainless Steel
36.020
$4,340.1077 - $4,808.9836 Request the lead time here
30.381
7.0
40.0
TR40 x 7
3000.0
316 Stainless Steel
36.020
$415.9453 - $460.8812 Request the lead time here
14.474
4.0
20.0
TR20 x 4
3000.0
Steel
17.640
$266.7364 - $295.5528 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1500.0
Steel
17.640
$340.7905 - $377.6073 Request the lead time here
10.474
4.0
16.0
TR16 x 4
3000.0
Steel
13.640
$216.8953 - $240.3272 Request the lead time here
21.563
6.0
30.0
TR30 x 6
1000.0
Steel
26.547
$949.654 - $1,052.2482 Request the lead time here
27.563
6.0
36.0
TR36 x 6
3000.0
Steel
32.547
$204.5529 - $226.6514 Request the lead time here
21.269
5.0
28.0
TR28 x 5
1000.0
Steel
25.094
$1,071.1908 - $1,186.915 Request the lead time here
42.979
9.0
55.0
TR55 x 9
1500.0
Steel
49.935
  • of 17
Lead Screw - TR22 x 5; 1500.0; Steel

20151270

Price Range
$318.3748 - $287.3332

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR20 x 4; 2000.0; Steel

20153342

Price Range
$351.8237 - $317.5209

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR28 x 5; 1000.0; Steel

20151447

Price Range
$249.125 - $224.8353

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR26 x 5; 1000.0; 316 Stainless Steel

20150464

Price Range
$740.4935 - $668.2953

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR44 x 14; 1500.0; Steel

20153915

Price Range
$998.242 - $900.9135

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 14
  • No. of starts
    2.0
  • d1 tol. 7e
    44.0
  • Lead
    14.0
  • p1
    7.0
Lead Screw - TR36 x 6; 3000.0; 316 Stainless Steel

20150648

Price Range
$3,530.171 - $3,185.9793

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR60 x 9; 1000.0; 316 Stainless Steel

20150761

Price Range
$3,430.4339 - $3,095.9666

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR70 x 10; 1000.0; 316 Stainless Steel

20150839

Price Range
$4,432.1603 - $4,000.0246

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR16 x 4; 1500.0; Steel

20151997

Price Range
$251.8253 - $227.2723

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR28 x 5; 3000.0; 316 Stainless Steel

20150501

Price Range
$2,191.2547 - $1,977.6074

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR70 x 10; 1000.0; 316 Stainless Steel

20150808

Price Range
$2,834.4502 - $2,558.0913

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR40 x 7; 3000.0; 316 Stainless Steel

20150686

Price Range
$4,303.1553 - $3,883.5977

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR40 x 7; 3000.0; 316 Stainless Steel

20150693

Price Range
$4,808.9836 - $4,340.1077

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR20 x 4; 3000.0; Steel

20151225

Price Range
$460.8812 - $415.9453

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR20 x 4; 1500.0; Steel

20151195

Price Range
$295.5528 - $266.7364

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR16 x 4; 3000.0; Steel

20151102

Price Range
$377.6073 - $340.7905

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR30 x 6; 1000.0; Steel

20151485

Price Range
$240.3272 - $216.8953

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR36 x 6; 3000.0; Steel

20151591

Price Range
$1,052.2482 - $949.654

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR28 x 5; 1000.0; Steel

20151430

Price Range
$226.6514 - $204.5529

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR55 x 9; 1500.0; Steel

20151751

Price Range
$1,186.915 - $1,071.1908

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR55 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    55.0
  • Lead
    9.0
  • p1
    9.0