Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$203.7668 - $225.7804 Request the lead time here
7.685
3.0
12.0
TR12 x 6
1500.0
Steel
10.164
$272.0035 - $301.3889 Request the lead time here
12.474
4.0
18.0
TR18 x 8
1500.0
Steel
15.608
$509.1025 - $564.1025 Request the lead time here
27.563
6.0
36.0
TR36 x 12
1500.0
Steel
32.547
$776.4679 - $860.3523 Request the lead time here
34.381
7.0
44.0
TR44 x 7
1500.0
Steel
40.020
$549.1956 - $608.527 Request the lead time here
17.269
5.0
24.0
TR24 x 10
3000.0
Steel
21.094
$234.9765 - $260.3617 Request the lead time here
19.269
5.0
26.0
TR26 x 10
1000.0
Steel
23.058
$395.8988 - $438.669 Request the lead time here
30.381
7.0
40.0
TR40 x 14
1000.0
Steel
35.977
$783.8576 - $868.5403 Request the lead time here
17.269
5.0
24.0
TR24 x 5
1500.0
316 Stainless Steel
21.094
$3,031.2674 - $3,358.7451 Request the lead time here
39.168
8.0
50.0
TR50 x 8
1500.0
316 Stainless Steel
45.468
$499.1972 - $553.1271 Request the lead time here
21.563
6.0
30.0
TR30 x 6
2000.0
Steel
26.547
$552.0257 - $611.6628 Request the lead time here
10.474
4.0
16.0
TR16 x 4
2000.0
316 Stainless Steel
13.640
$1,659.7721 - $1,839.0826 Request the lead time here
23.563
6.0
32.0
TR32 x 6
2000.0
316 Stainless Steel
28.547
$6,222.5924 - $6,894.8392 Request the lead time here
47.979
9.0
60.0
TR60 x 9
2000.0
316 Stainless Steel
54.935
$6,364.333 - $7,051.8925 Request the lead time here
98.710
16.0
120.0
TR120 x 16
2000.0
Steel
111.25
$359.5007 - $398.3386 Request the lead time here
17.269
5.0
24.0
TR24 x 5
2000.0
Steel
21.094
$491.6503 - $544.7649 Request the lead time here
21.563
6.0
30.0
TR30 x 12
2000.0
Steel
26.547
$1,516.066 - $1,679.8516 Request the lead time here
47.979
9.0
60.0
TR60 x 9
2000.0
Steel
54.935
$359.3434 - $398.1644 Request the lead time here
15.294
5.0
22.0
TR22 x 5
2000.0
Steel
19.114
$564.6824 - $625.6869 Request the lead time here
23.563
6.0
32.0
TR32 x 6
2000.0
Steel
28.547
$594.6344 - $658.8747 Request the lead time here
34.381
7.0
44.0
TR44 x 14
1000.0
Steel
39.977
  • of 17
Lead Screw - TR12 x 6; 1500.0; Steel

20151966

Price Range
$225.7804 - $203.7668

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    12.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw - TR18 x 8; 1500.0; Steel

20152024

Price Range
$301.3889 - $272.0035

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    18.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw - TR36 x 12; 1500.0; Steel

20152161

Price Range
$564.1025 - $509.1025

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    36.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR44 x 7; 1500.0; Steel

20152208

Price Range
$860.3523 - $776.4679

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    44.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR24 x 10; 3000.0; Steel

20152314

Price Range
$608.527 - $549.1956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    24.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw - TR26 x 10; 1000.0; Steel

20152321

Price Range
$260.3617 - $234.9765

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    26.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw - TR40 x 14; 1000.0; Steel

20152420

Price Range
$438.669 - $395.8988

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol. 7e
    40.0
  • Lead
    14.0
  • p1
    7.0
Lead Screw - TR24 x 5; 1500.0; 316 Stainless Steel

20152543

Price Range
$868.5403 - $783.8576

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR50 x 8; 1500.0; 316 Stainless Steel

20152598

Price Range
$3,358.7451 - $3,031.2674

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw - TR30 x 6; 2000.0; Steel

20152703

Price Range
$553.1271 - $499.1972

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR16 x 4; 2000.0; 316 Stainless Steel

20152758

Price Range
$611.6628 - $552.0257

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR32 x 6; 2000.0; 316 Stainless Steel

20152826

Price Range
$1,839.0826 - $1,659.7721

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR60 x 9; 2000.0; 316 Stainless Steel

20152963

Price Range
$6,894.8392 - $6,222.5924

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR120 x 16; 2000.0; Steel

20153007

Price Range
$7,051.8925 - $6,364.333

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR120 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    120.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw - TR24 x 5; 2000.0; Steel

20153120

Price Range
$398.3386 - $359.5007

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR30 x 12; 2000.0; Steel

20153175

Price Range
$544.7649 - $491.6503

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    30.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR60 x 9; 2000.0; Steel

20153243

Price Range
$1,679.8516 - $1,516.066

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR22 x 5; 2000.0; Steel

20153359

Price Range
$398.1644 - $359.3434

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR32 x 6; 2000.0; Steel

20153397

Price Range
$625.6869 - $564.6824

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR44 x 14; 1000.0; Steel

20153908

Price Range
$658.8747 - $594.6344

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 14
  • No. of starts
    2.0
  • d1 tol. 7e
    44.0
  • Lead
    14.0
  • p1
    7.0