Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: Steel, 316 Stainless Steel Series Code: SRL1320, SRL1322, SRL1321, SRL1323

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
340 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
$4,012.0525 - $4,445.4875 Request the lead time here
66.819
10.0
80.0
TR80 x 10
3000.0
Steel
74.425
$584.9648 - $648.1605 Request the lead time here
30.381
7.0
40.0
TR40 x 7
1500.0
Steel
36.020
$339.9258 - $376.6491 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1500.0
316 Stainless Steel
10.191
$2,939.6038 - $3,257.1787 Request the lead time here
47.979
9.0
60.0
TR60 x 9
1500.0
316 Stainless Steel
54.935
$705.0866 - $781.2594 Request the lead time here
27.563
6.0
36.0
TR36 x 12
2000.0
Steel
32.547
$224.9924 - $249.2991 Request the lead time here
7.685
3.0
12.0
TR12 x 3
2000.0
Steel
10.191
$660.3555 - $731.6958 Request the lead time here
27.563
6.0
36.0
TR36 x 6
2000.0
Steel
32.547
$186.4717 - $206.6169 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1500.0
Steel
8739.0
$217.9173 - $241.4596 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1500.0
Steel
12.191
$480.1727 - $532.0474 Request the lead time here
21.269
5.0
28.0
TR28 x 5
2000.0
Steel
25.094
$359.8936 - $398.7741 Request the lead time here
10.474
4.0
16.0
TR16 x 8
3000.0
Steel
13.608
$1,542.1658 - $1,708.771 Request the lead time here
21.563
6.0
30.0
TR30 x 6
2000.0
316 Stainless Steel
26.547
$425.9292 - $471.9438 Request the lead time here
23.563
6.0
32.0
TR32 x 6
1500.0
Steel
28.547
$764.1256 - $846.6766 Request the lead time here
14.474
4.0
20.0
TR20 x 4
2000.0
316 Stainless Steel
17.640
$204.0026 - $226.0417 Request the lead time here
6.891
2.0
10.0
TR10 x 2
2000.0
Steel
8739.0
$279.0787 - $309.2285 Request the lead time here
12.474
4.0
18.0
TR18 x 4
2000.0
Steel
15.640
$471.2108 - $522.1172 Request the lead time here
6.891
2.0
10.0
TR10 x 2
2000.0
316 Stainless Steel
8739.0
$1,788.8558 - $1,982.1117 Request the lead time here
34.381
7.0
44.0
TR44 x 14
3000.0
Steel
39.977
$2,009.7604 - $2,226.8814 Request the lead time here
19.269
5.0
26.0
TR26 x 5
3000.0
316 Stainless Steel
23.094
$2,448.7395 - $2,713.2848 Request the lead time here
23.563
6.0
32.0
TR32 x 6
3000.0
316 Stainless Steel
28.547
  • of 17
Lead Screw - TR80 x 10; 3000.0; Steel

20151867

Price Range
$4,445.4875 - $4,012.0525

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    80.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw - TR40 x 7; 1500.0; Steel

20151607

Price Range
$648.1605 - $584.9648

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw - TR12 x 3; 1500.0; 316 Stainless Steel

20152512

Price Range
$376.6491 - $339.9258

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR60 x 9; 1500.0; 316 Stainless Steel

20152604

Price Range
$3,257.1787 - $2,939.6038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw - TR36 x 12; 2000.0; Steel

20153199

Price Range
$781.2594 - $705.0866

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    36.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw - TR12 x 3; 2000.0; Steel

20153304

Price Range
$249.2991 - $224.9924

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR36 x 6; 2000.0; Steel

20153403

Price Range
$731.6958 - $660.3555

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR10 x 2; 1500.0; Steel

20151928

Price Range
$206.6169 - $186.4717

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR14 x 3; 1500.0; Steel

20151973

Price Range
$241.4596 - $217.9173

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw - TR28 x 5; 2000.0; Steel

20153380

Price Range
$532.0474 - $480.1727

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR16 x 8; 3000.0; Steel

20152260

Price Range
$398.7741 - $359.8936

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    16.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw - TR30 x 6; 2000.0; 316 Stainless Steel

20152918

Price Range
$1,708.771 - $1,542.1658

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR32 x 6; 1500.0; Steel

20152635

Price Range
$471.9438 - $425.9292

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw - TR20 x 4; 2000.0; 316 Stainless Steel

20152772

Price Range
$846.6766 - $764.1256

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR10 x 2; 2000.0; Steel

20153298

Price Range
$226.0417 - $204.0026

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR18 x 4; 2000.0; Steel

20153069

Price Range
$309.2285 - $279.0787

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw - TR10 x 2; 2000.0; 316 Stainless Steel

20153472

Price Range
$522.1172 - $471.2108

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw - TR44 x 14; 3000.0; Steel

20153939

Price Range
$1,982.1117 - $1,788.8558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 14
  • No. of starts
    2.0
  • d1 tol. 7e
    44.0
  • Lead
    14.0
  • p1
    7.0
Lead Screw - TR26 x 5; 3000.0; 316 Stainless Steel

20150471

Price Range
$2,226.8814 - $2,009.7604

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw - TR32 x 6; 3000.0; 316 Stainless Steel

20150594

Price Range
$2,713.2848 - $2,448.7395

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0