Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Clear Plastic Leaf Hinges or Flat Hinges are used for light weight support in application where no stress will be put on the screw fixing holes and angle rotation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Overall Width | View | |
|---|---|---|---|---|---|
| $0.852 - $0.9441 | Request the lead time here |
1.772 in
45.0 mm
|
1.496 in
38.0 mm
|
||
| $2.6217 - $2.9048 | Request the lead time here |
3.937 in
100.0 mm
|
1.614 in
41.0 mm
|
||
| $0.5898 - $0.6536 | Request the lead time here |
0.984 in
25.0 mm
|
1.299 in
33.0 mm
|
||
| $3.277 - $3.631 | Request the lead time here |
7.874 in
200.0 mm
|
1.654 in
42.0 mm
|
||
| $1.7243 - $3.1766 | Request the lead time here |
2.559 in
65.0 mm
|
1.614 in
41.0 mm
|
||
| $0.7209 - $0.7988 | Request the lead time here |
1.181 in
30.0 mm
|
2.52 in
64.0 mm