Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $2.3098 - $2.5593 | 3 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.969 in
50.0 mm
|
||
| $5.6933 - $10.4877 | Request the lead time here |
|
1.575 in
40.0 mm
|
4
|
|
|
|
1.575 in
40.0 mm
|
||
| $16.2615 - $29.9556 | 5 In stock |
|
2.362 in
60.0 mm
|
4
|
|
|
|
2.362 in
60.0 mm
|
||
| $6.7401 - $12.4159 | Request the lead time here |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
6
|
Polished
|
Stainless Steel
|
Rounded
|
3.189 in
81.0 mm
|
||
| $32.043 - $35.5047 | Request the lead time here |
0.079 in
2.0 mm
|
1.437 in
36.5 mm
|
4
|
Polished
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| $4.1151 - $7.5804 | Request the lead time here |
0.059 in
1.5 mm
|
0.787 in
20.0 mm
|
4
|
Polished
|
Stainless Steel
|
Rounded
|
2.953 in
75.0 mm
|
||
| $17.6141 - $18.5411 | Request the lead time here |
0.453 in
11.5 mm
|
1.949 in
49.5 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
1.89 in
48.0 mm
|
||
| $39.2334 - $43.4719 | Request the lead time here |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Clear Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
||
| $37.4672 - $41.515 | Request the lead time here |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Black Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
||
| $16.3025 - $18.0637 | Request the lead time here |
|
2.126 in
54.0 mm
|
|
|
Nylon
|
Rectangular
|
1.772 in
45.0 mm
|
||
| $3.4884 - $3.8653 | Request the lead time here |
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
4
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
Square
|
1.181 in
30.0 mm
|
||
| $23.3789 - $24.6093 | Request the lead time here |
0.354 in
9.0 mm
|
1.555 in
39.5 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
1.496 in
38.0 mm
|
||
| $95.2012 - $105.4861 | Request the lead time here |
0.118 in
3.0 mm
|
3.937 in
100.0 mm
|
6
|
Clear Anodised
|
Aluminium
|
Rectangular
|
3.248 in
82.5 mm
|
||
| $5.7473 - $6.3681 | Request the lead time here |
0.047 in
1.2 mm
|
1.969 in
50 mm
|
4
|
Zinc Plated
|
Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| $9.7131 - $10.7626 | Request the lead time here |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $8.3121 - $9.2102 | Request the lead time here |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $11.9944 - $12.6257 | Request the lead time here |
0.354 in
9.0 mm
|
1.555 in
39.5 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
1.496 in
38.0 mm
|
||
| $12.9189 - $14.3145 | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50 mm
|
4
|
Black Anodised
|
GF PA
|
Square
|
1.969 in
50.0 mm
|
||
| $93.3588 - $103.4446 | Request the lead time here |
0.118 in
3.0 mm
|
3.937 in
100.0 mm
|
6
|
Black Anodised
|
Aluminium
|
Rectangular
|
3.248 in
82.5 mm
|
||
| $27.6489 - $29.104 | Request the lead time here |
0.591 in
15.0 mm
|
2.559 in
65.0 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
2.48 in
63.0 mm