Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $4.9081 - $5.4383 | Request the lead time here |
|
2.539 in
64.5 mm
|
|
|
Die Cast Zinc Alloy
|
|
0.669 in
17.0 mm
|
||
| $9.1153 - $10.1001 | Request the lead time here |
|
2.362 in
60.0 mm
|
4
|
|
|
|
3.543 in
90.0 mm
|
||
| $16.2615 - $29.9556 | 5 In stock |
|
2.362 in
60.0 mm
|
4
|
|
|
|
2.362 in
60.0 mm
|
||
| $2.3098 - $2.5593 | 3 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.969 in
50.0 mm
|
||
| $4.5342 - $5.024 | Request the lead time here |
|
1.969 in
50.0 mm
|
4
|
|
|
|
2.992 in
76.0 mm
|
||
| 099404E | $25.0597 - $27.767 | 2 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
|
|
304 Stainless Steel
|
|
1.969 in
50.0 mm
|
|
| $7.7126 - $14.2075 | Request the lead time here |
|
1.969 in
50.0 mm
|
4
|
|
|
|
1.969 in
50.0 mm
|
||
| $5.6933 - $10.4877 | Request the lead time here |
|
1.575 in
40.0 mm
|
4
|
|
|
|
1.575 in
40.0 mm
|
||
| $17.9343 - $33.0369 | Request the lead time here |
|
2.362 in
60.0 mm
|
4
|
|
|
|
3.543 in
90.0 mm
|
||
| $15.3045 - $16.9579 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
|
|
304 Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| 299203E | $2.6546 - $2.9414 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.575 in
40.0 mm
|
|
| $4.207 - $4.6615 | Request the lead time here |
|
1.969 in
50.0 mm
|
4
|
|
|
|
2.48 in
63.0 mm
|
||
| $9.0135 - $16.6037 | Request the lead time here |
|
1.969 in
50.0 mm
|
4
|
|
|
|
2.992 in
76.0 mm
|
||
| $8.0153 - $8.4371 | Request the lead time here |
0.205 in
5.2 mm
|
1.575 in
40.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
3.15 in
80.0 mm
|
||
| $42.8459 - $45.1009 | Request the lead time here |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
5
|
|
|
|
5.906 in
150.0 mm
|
||
| $8.8603 - $9.3265 | Request the lead time here |
0.205 in
5.2 mm
|
1.575 in
40.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
4.724 in
120.0 mm
|
||
| $10.2804 - $10.8215 | Request the lead time here |
0.232 in
5.9 mm
|
1.969 in
50.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
3.937 in
100.0 mm
|
||
| $2.1049 - $2.2156 | Request the lead time here |
0.059 in
1.5 mm
|
2.736 in
69.5 mm
|
6
|
Polished
|
Stainless Steel
|
Angled
|
1.575 in
40.0 mm
|
||
| $9.3997 - $9.8943 | Request the lead time here |
0.232 in
5.9 mm
|
2.953 in
75.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.969 in
50.0 mm
|
||
| $1.8242 - $1.9202 | Request the lead time here |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
5
|
Polished
|
Stainless Steel
|
Angled
|
1.575 in
40.0 mm