Menu Search

Leaf Hinges - Screw On

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
158 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
$4.9081 - $5.4383 Request the lead time here
64.5 mm
Die Cast Zinc Alloy
17.0 mm
$9.1153 - $10.1001 Request the lead time here
60.0 mm
4
90.0 mm
$16.2615 - $29.9556 5 In stock
60.0 mm
4
60.0 mm
$2.3098 - $2.5593 3 In stock
6.0 mm
50.0 mm
4
30% Glass Fibre Reinforced Nylon
50.0 mm
$4.5342 - $5.024 Request the lead time here
50.0 mm
4
76.0 mm
099404E $25.0597 - $27.767 2 In stock
6.0 mm
50.0 mm
304 Stainless Steel
50.0 mm
$7.7126 - $14.2075 Request the lead time here
50.0 mm
4
50.0 mm
$5.6933 - $10.4877 Request the lead time here
40.0 mm
4
40.0 mm
$17.9343 - $33.0369 Request the lead time here
60.0 mm
4
90.0 mm
$15.3045 - $16.9579 Request the lead time here
5.0 mm
40.0 mm
304 Stainless Steel
40.0 mm
299203E $2.6546 - $2.9414 Request the lead time here
5.0 mm
40.0 mm
4
30% Glass Fibre Reinforced Nylon
40.0 mm
$4.207 - $4.6615 Request the lead time here
50.0 mm
4
63.0 mm
$9.0135 - $16.6037 Request the lead time here
50.0 mm
4
76.0 mm
$8.0153 - $8.4371 Request the lead time here
5.2 mm
40.0 mm
30% Glass Fibre Reinforced Nylon
80.0 mm
$42.8459 - $45.1009 Request the lead time here
4.0 mm
150.0 mm
5
150.0 mm
$8.8603 - $9.3265 Request the lead time here
5.2 mm
40.0 mm
30% Glass Fibre Reinforced Nylon
120.0 mm
$10.2804 - $10.8215 Request the lead time here
5.9 mm
50.0 mm
30% Glass Fibre Reinforced Nylon
100.0 mm
$2.1049 - $2.2156 Request the lead time here
1.5 mm
69.5 mm
6
Polished
Stainless Steel
Angled
40.0 mm
$9.3997 - $9.8943 Request the lead time here
5.9 mm
75.0 mm
30% Glass Fibre Reinforced Nylon
50.0 mm
$1.8242 - $1.9202 Request the lead time here
1.5 mm
40.0 mm
5
Polished
Stainless Steel
Angled
40.0 mm
  • of 8
Stand Off Hinge - Overall Length - 64.5 mm | 2.539 in ; Overall Width - 17.0 mm | 0.669 in ; Overall Thickness - 17.0 mm | 0.669 in ; Material - Die Cast Zinc Alloy

493121E

Price Range
$5.4383 - $4.9081

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    64.5 mm
  • Overall Thickness
    17.0 mm
  • Overall Width
    17.0 mm
  • Colour
    Black
Stand Off Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ; ;

399115E

Price Range
$10.1001 - $9.1153

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Number of Mounting Holes
    4
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ;

399124E

Price Range
$29.9556 - $16.2615

Stock Levels
5 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Full Material
    Zamak ZnAl4Cu1;Stainless Steel
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Free Swinging Hinge - ; ; ;

199203E

Price Range
$2.5593 - $2.3098

Stock Levels
3 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ;

0991110E

Price Range
$5.024 - $4.5342

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Full Material
    Die Cast Zinc Alloy;Stainless Steel
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; 304 Stainless Steel

099404E

Price Range
$27.767 - $25.0597

Stock Levels
2 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Full Material
    316 Stainless Steel
Leaf Hinge - ; ; ;

099114E

Price Range
$14.2075 - $7.7126

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Full Material
    Zamak ZnAl4Cu1;Stainless Steel
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ;

299123E

Price Range
$10.4877 - $5.6933

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Full Material
    Zamak ZnAl4Cu1;Stainless Steel
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 90.0 mm | 3.543 in ;

399125E

Price Range
$33.0369 - $17.9343

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Full Material
    Zamak ZnAl4Cu1;Stainless Steel
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; 304 Stainless Steel

299403E

Price Range
$16.9579 - $15.3045

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Full Material
    316 Stainless Steel
Leaf Hinge - Overall Length - 40.0 mm | 1.575 in; Overall Width - 40.0 mm | 1.575 in; Black; 30% Glass Fibre Reinforced Nylon

299203E

Price Range
$2.9414 - $2.6546

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 63.0 mm | 2.48 in ;

099127E

Price Range
$4.6615 - $4.207

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    63.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ;

0991210E

Price Range
$16.6037 - $9.0135

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Full Material
    Zamak ZnAl4Cu1;Stainless Steel
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Stand Off Hinge - Overall Width - 80.0 mm | 3.15 in; Overall Length - 40.0 mm | 1.575 in; ;

550059

Price Range
$8.4371 - $8.0153

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.2 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    5.7 mm
  • Overall Width
    80.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 150.0 mm | 5.906 in; Overall Width - 150.0 mm | 5.906 in; ;

1599405E

Price Range
$45.1009 - $42.8459

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    150.0 mm
  • Number of Mounting Holes
    5
Stand Off Hinge - Overall Width - 120.0 mm | 4.724 in; Overall Length - 40.0 mm | 1.575 in; ;

550060

Price Range
$9.3265 - $8.8603

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.2 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    5.7 mm
  • Overall Width
    120.0 mm
  • Colour
    Black
Stand Off Hinge - Overall Width - 100.0 mm | 3.937 in; Overall Length - 50.0 mm | 1.969 in; ;

550061

Price Range
$10.8215 - $10.2804

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.9 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    6.4 mm
  • Overall Width
    100.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 69.5 mm | 2.736 in ; Overall Width - 40.0 mm | 1.575 in ; Material - Stainless Steel ; Number of Mounting Holes - 6

1287383

Price Range
$2.2156 - $2.1049

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    69.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Silver
  • Finish
    Polished
Free Swinging Hinge - Overall Length - 75.0 mm | 2.953 in ; Overall Width - 50.0 mm | 1.969 in ; Material - 30% Glass Fibre Reinforced Nylon ;

550063

Price Range
$9.8943 - $9.3997

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.9 mm
  • Overall Length
    75.0 mm
  • Overall Thickness
    6.4 mm
  • Overall Width
    50.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Material - Stainless Steel ; Number of Mounting Holes - 5

1284316

Price Range
$1.9202 - $1.8242

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Silver
  • Finish
    Polished