Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $3.0924 - $3.4265 | Request the lead time here |
0.531 in
13.5 mm
|
2.52 in
64.0 mm
|
4
|
Matt
|
PA
|
Square
|
2.52 in
64.0 mm
|
||
| $8.1009 - $8.9761 | Request the lead time here |
0.197 in
5.0 mm
|
2.795 in
71.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| $10.1905 - $11.2915 | Request the lead time here |
0.071 in
1.8 mm
|
3.622 in
92.0 mm
|
2
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| $2.6443 - $2.9299 | Request the lead time here |
0.059 in
1.5 mm
|
1.496 in
38.0 mm
|
4
|
Mirror
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| $2.3868 - $2.6447 | Request the lead time here |
0.059 in
1.5 mm
|
1.87 in
47.5 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| $2.5981 - $2.8788 | Request the lead time here |
0.236 in
6.0 mm
|
2.835 in
72.0 mm
|
4
|
Matt
|
PA6
|
Rectangular
|
2.205 in
56.0 mm
|
||
| $13.8509 - $15.3473 | Request the lead time here |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Square
|
2.362 in
60.0 mm
|
||
| $12.4531 - $13.7984 | Request the lead time here |
0.236 in
6.0 mm
|
2.756 in
70.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| $2.1277 - $2.3576 | Request the lead time here |
0.157 in
4.0 mm
|
1.457 in
37.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.378 in
35.0 mm
|
||
| $5.8774 - $6.5123 | Request the lead time here |
0.098 in
2.5 mm
|
3.13 in
79.5 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| $5.8462 - $6.4778 | Request the lead time here |
0.098 in
2.5 mm
|
4.685 in
119.0 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| $2.6194 - $2.9024 | Request the lead time here |
0.059 in
1.5 mm
|
3.937 in
100.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
0.748 in
19.0 mm
|
||
| $10.3031 - $11.4162 | Request the lead time here |
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.343 in
59.5 mm
|
||
| $1.5817 - $1.7526 | 2500 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Square
|
1.575 in
40.0 mm
|
||
| $11.1224 - $12.324 | Request the lead time here |
0.197 in
5.0 mm
|
1.85 in
47.0 mm
|
4
|
Brushed
|
Stainless Steel
|
Rectangular
|
1.831 in
46.5 mm
|
||
| $44.8121 - $49.6532 | Request the lead time here |
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
7
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
4.488 in
114.0 mm
|
||
| $2.2842 - $2.531 | Request the lead time here |
0.059 in
1.5 mm
|
1.378 in
35.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| $12.0853 - $13.391 | Request the lead time here |
0.433 in
11.0 mm
|
2.953 in
75.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.126 in
54.0 mm
|
||
| $3.8638 - $4.2812 | Request the lead time here |
0.256 in
6.5 mm
|
2.323 in
59.0 mm
|
4
|
Bright Chrome
|
Zinc Alloy
|
Rectangular
|
1.76 in
44.7 mm
|
||
| $4.0468 - $4.484 | Request the lead time here |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Square
|
2.362 in
60.0 mm