Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $6.695 - $7.0473 | Request the lead time here |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
5
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| $4.4459 - $4.9262 | 10 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $3.9457 - $4.3719 | Request the lead time here |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
4
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| $4.2629 - $4.7234 | Request the lead time here |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $3.6844 - $4.0824 | Request the lead time here |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $4.897 - $5.1548 | Request the lead time here |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
5
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| $6.4743 - $7.1738 | Request the lead time here |
0.65 in
16.5 mm
|
2.756 in
70.0 mm
|
4
|
Matt
|
Zinc Alloy
|
Rectangular
|
2.087 in
53.0 mm
|
||
| $11.1224 - $12.324 | Request the lead time here |
0.197 in
5.0 mm
|
1.85 in
47.0 mm
|
4
|
Brushed
|
Stainless Steel
|
Rectangular
|
1.831 in
46.5 mm
|
||
| $44.8121 - $49.6532 | Request the lead time here |
0.236 in
6.0 mm
|
3.937 in
100.0 mm
|
7
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
4.488 in
114.0 mm
|
||
| $2.2842 - $2.531 | Request the lead time here |
0.059 in
1.5 mm
|
1.378 in
35.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.496 in
38.0 mm
|
||
| $8.8535 - $9.81 | Request the lead time here |
0.169 in
4.3 mm
|
2.008 in
51.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm
|
||
| $2.1277 - $2.3576 | Request the lead time here |
0.157 in
4.0 mm
|
1.457 in
37.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.378 in
35.0 mm
|
||
| $2.5981 - $2.8788 | Request the lead time here |
0.236 in
6.0 mm
|
2.835 in
72.0 mm
|
4
|
Matt
|
PA6
|
Rectangular
|
2.205 in
56.0 mm
|
||
| $2.0687 - $2.2922 | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Powder Coating
|
Zinc Alloy
|
Square
|
2.008 in
51.0 mm
|
||
| $2.6126 - $2.8949 | Request the lead time here |
0.197 in
5.0 mm
|
3.15 in
80.0 mm
|
6
|
Powder Coating
|
Zinc Alloy
|
Rectangular
|
1.567 in
39.8 mm
|
||
| $14.0626 - $15.5818 | Request the lead time here |
0.315 in
8.0 mm
|
3.031 in
77.0 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| $10.0183 - $11.1006 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Square
|
1.575 in
40.0 mm
|
||
| $4.8982 - $5.4273 | Request the lead time here |
0.059 in
1.5 mm
|
2.953 in
75.0 mm
|
8
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
| $8.9732 - $9.9426 | Request the lead time here |
0.197 in
5.0 mm
|
2.835 in
72.0 mm
|
6
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
| $4.6681 - $5.1724 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
4
|
Stainless Steel
|
Stainless Steel
|
Rectangular
|
1.575 in
40.0 mm