Menu Search

Leaf Hinges - Screw On

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
Request the lead time here
5.0 mm
100.0 mm
6
Powder Coated
Zinc Alloy
Rectangular
39.8 mm
Request the lead time here
5.0 mm
62.0 mm
4
Polished
Stainless Steel
Rectangular
63.0 mm
2500 In stock
5.0 mm
40.0 mm
4
Powder Coated
Zinc Alloy
Square
40.0 mm
Request the lead time here
5.0 mm
47.0 mm
4
Brushed
Stainless Steel
Rectangular
46.5 mm
Request the lead time here
6.0 mm
100.0 mm
7
Stainless Steel
Stainless Steel
Rectangular
114.0 mm
Request the lead time here
8.0 mm
60.0 mm
4
Powder Coated
Zinc Alloy
Square
60.0 mm
Request the lead time here
6.0 mm
50.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
51.0 mm
Request the lead time here
5.0 mm
59.5 mm
4
Chrome Plated
Zinc Alloy
Rectangular
46.5 mm
Request the lead time here
3.0 mm
90.0 mm
8
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
Request the lead time here
3.0 mm
100.0 mm
8
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
Request the lead time here
11.2 mm
35.0 mm
4
Natural
Nylon
Rectangular
30.0 mm
Request the lead time here
7.0 mm
54.0 mm
4
Chrome Plated
Stainless Steel
Rectangular
40.0 mm
10 In stock
5.0 mm
40.0 mm
4
Chrome Plated
Zinc Alloy
Square
40.0 mm
Request the lead time here
11.5 mm
49.5 mm
4
Matte
Plastic
Rectangular
48.0 mm
Request the lead time here
3.0 mm
65.0 mm
4
Clear Anodised
Aluminium
Rectangular
55.0 mm
Request the lead time here
2.5 mm
138.0 mm
6
Black Powder Coated
Steel
Arrow
89.0 mm
Request the lead time here
1.5 mm
30.0 mm
4
Polished
Stainless Steel
Rounded
45.0 mm
Request the lead time here
3.0 mm
65.0 mm
4
Black Anodised
Aluminium
Rectangular
55.0 mm
Request the lead time here
15.0 mm
65.0 mm
4
Matte
Plastic
Rectangular
63.0 mm
Request the lead time here
2.0 mm
50 mm
4
Raw
Stainless Steel
Square
50.0 mm
  • of 8
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 39.8 mm | 1.567 in ; Zinc Alloy

20033972


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    39.8 mm
  • Colour
    Black
Hinge - Overall Length - 62.0 mm | 2.441 in ; Overall Width - 63.0 mm | 2.48 in ; Stainless Steel

20042165


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    62.0 mm
  • Overall Thickness
    7.3 mm
  • Overall Width
    63.0 mm
  • Colour
    Natural
Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Zinc Alloy

20033781


Stock Levels
2500 In stock
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 47.0 mm | 1.85 in ; Overall Width - 46.5 mm | 1.831 in ; Stainless Steel

20042172


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    47.0 mm
  • Overall Thickness
    7.3 mm
  • Overall Width
    46.5 mm
  • Colour
    Natural
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 114.0 mm | 4.488 in ; Stainless Steel

20042264


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    114.0 mm
  • Colour
    Natural
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Zinc Alloy

20033767


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 51.0 mm | 2.008 in ; Stainless Steel

20042080


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    51.0 mm
  • Colour
    Natural
Hinge - Overall Length - 59.5 mm | 2.343 in ; Overall Width - 46.5 mm | 1.831 in ; Zinc Alloy

20034320


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    59.5 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    46.5 mm
  • Colour
    Natural
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042370


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    90.0 mm
  • Overall Thickness
    6.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042363


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    6.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Free Swinging Hinge - Overall Length - 35.0 mm | 1.378 in ; Overall Width - 30.0 mm | 1.181 in ; Material - Nylon ; Number of Mounting Holes - 4

498427


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.2 mm
  • Overall Length
    35.0 mm
  • Overall Thickness
    25.0 mm
  • Overall Width
    30.0 mm
  • Colour
    Black
Free Swinging Hinge - Leaf Thickness : 7.0 mm | 0.276 in; Overall Length : 54.0 mm | 2.126 in; Overall Thickness : 11.2 mm | 0.441 in; Natural

20042059


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    54.0 mm
  • Overall Thickness
    11.2 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Zinc Alloy

299113E


Stock Levels
10 In stock
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Silver
Free Swinging Hinge - Overall Length - 49.5 mm | 1.949 in ; Overall Width - 48.0 mm | 1.89 in ; Overall Thickness - 16.5 mm | 0.65 in ; Material - Plastic

274496059935


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.5 mm
  • Overall Length
    49.5 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    48.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 65.0 mm | 2.559 in ; Overall Width - 55.0 mm | 2.165 in ; Material - Aluminium ; Number of Mounting Holes - 4

550040


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    55.0 mm
  • Colour
    Clear
Leaf Hinge - Overall Length - 138.0 mm | 5.433 in ; Overall Width - 89.0 mm | 3.504 in ; Overall Thickness - 10.5 mm | 0.413 in ; Material - Steel

59962


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    138.0 mm
  • Overall Thickness
    10.5 mm
  • Overall Width
    89.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 30.0 mm | 1.181 in ; Overall Width - 45.0 mm | 1.772 in ; Material - Stainless Steel ; Number of Mounting Holes - 4

1285099


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    30.0 mm
  • Overall Width
    45.0 mm
  • Colour
    Silver
  • Finish
    Polished
Free Swinging Hinge - Overall Length - 65.0 mm | 2.559 in ; Overall Width - 55.0 mm | 2.165 in ; Material - Aluminium ; Number of Mounting Holes - 4

1334623


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    65.0 mm
  • Overall Width
    55.0 mm
  • Colour
    Black
  • Finish
    Black Anodised
Free Swinging Hinge - Overall Length - 65.0 mm | 2.559 in ; Overall Width - 63.0 mm | 2.48 in ; Overall Thickness - 21.5 mm | 0.846 in ; Material - Plastic

274656159935


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    21.5 mm
  • Overall Width
    63.0 mm
  • Colour
    Black
Free Swinging Hinge - Overall Length - 50 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Material - Stainless Steel ; Number of Mounting Holes - 4

1501211


Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50 mm
  • Overall Width
    50.0 mm
  • Finish
    Raw
  • Leaf Shape
    Square