Menu Search

Leaf Hinges - Screw & Stud

In production

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Colour Overall Thickness Overall Width Maximum Mounting Hole Size View
$8.9235 - $16.438 Request the lead time here
50.0 mm
Black
11.0 mm
50.0 mm
$3.1786 - $3.522 Request the lead time here
6.0 mm
50.0 mm
Black
11.0 mm
50.0 mm
$3.8797 - $4.2989 Request the lead time here
40.0 mm
9.0 mm
40.0 mm
$3.0008 - $3.325 Request the lead time here
5.0 mm
40.0 mm
Black
9.0 mm
40.0 mm
$3.8798 - $4.2989 Request the lead time here
5.0 mm
40.0 mm
Black
9.0 mm
40.0 mm
$4.5341 - $5.0239 Request the lead time here
50.0 mm
Silver
11.0 mm
50.0 mm
Leaf Hinge 50.0 mm 11.0 mm 50.0 mm Zinc Alloy

099122E

Price Range
$16.438 - $8.9235

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    No Finish
Leaf Hinge 50.0 mm 11.0 mm 50.0 mm Polyamide

199202E

Price Range
$3.522 - $3.1786

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
Leaf Hinge 40.0 mm 9.0 mm 40.0 mm Zinc Alloy

299112E

Price Range
$4.2989 - $3.8797

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Number of Mounting Holes
    2
  • Commodity Code
    8301300000
Leaf Hinge 40.0 mm 9.0 mm 40.0 mm 30% Glass Fibre Reinforced Nylon

299202E

Price Range
$3.325 - $3.0008

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Black
Leaf Hinge 40.0 mm 9.0 mm 40.0 mm Zinc Alloy

299122E

Price Range
$4.2989 - $3.8798

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Cam Material
    Die Cast Zinc Alloy
Leaf Hinge 50.0 mm 11.0 mm 50.0 mm Zinc Alloy

099112E

Price Range
$5.0239 - $4.5341

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Cam Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated