Quantity | Unit price |
---|---|
100 - 499 | $19.2615 |
500 - 2499 | $18.2985 |
2500 + | $17.3835 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 0.669 in |
---|---|
Leaf Thickness | 17.0 mm |
Overall Length | 104.0 mm |
Overall Length | 4.094 in |
Overall Thickness | 0.669 in |
Overall Thickness | 17.0 mm |
Overall Width | 3.937 in |
Overall Width | 100.0 mm |
Pin Material | Steel |
Finish | Mirror |
Leaf Shape | Rectangular |
Number of Mounting Holes | 8 |
Hinge Type | Hidden Screw Cover |
Mounting Method | Screw On |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue